SixG301-EK2719A

MSRP $35.00

SixG301 Explorer Kit

The SixG301 Explorer Kit is a small form factor development and evaluation platform based on the SixG301 SoC. The Explorer Kit is focused on rapid prototyping and concept creating of loT applications for 2.4 GHz wireless protocols including Bluetooth LE, Bluetooth mesh, Zigbee, Thread, and Matter.

MSRP $35.00

 

Kit Contents

  • 1x BRD2719A SixG301 Explorer Kit

Kit Features

  • Based on the SixG301 2.4 GHz Wireless SoC
  • +10 dBm output power, 4 MB flash, 512 kB RAM
  • Two LEDs and two push buttons
  • Reset button
  • USB connector for power and debug connection
  • On-board SEGGER J-Link debugger
  • Virtual COM port
  • Packet Trace Interface (PTI)
  • Breakout pads for GPIO access and connection to external hardware
  • Third-party add-on connectors
    • mikroBUS socket
    • Qwiic® connector

Step 1: Download and Install Simplicity Studio Version 6

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



Step 2: Plug in Your Kit and Use Simplicity Studio to Install the Desired SDKs

After plugging in your kit, launch Simplicity Studio and open package manager in the left upper corner (green downward arrow under the menu bar). Select the desired stacks and download them. Visit the Package Manager regularly for updates.

proprietary-stack-screenshot.jpg

Step 3: Browse our Developer Documentation

Select the Protocol Stack and review the documentation to get started.

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results