SiW917Y-RB4343C

MSRP $40.00

SiWG917Y Module Radio Board, Wi-Fi 6 and Bluetooth LE, 8MB Flash, Integrated Antenna, w/32KHz Crystal

The SiW917Y-RB4343C kit includes a plug-in radio board based on the SiWG917Y111MGAXA Wi-Fi Module, providing Wi-Fi 6 and Bluetooth LE capability with 8 MB flash, 672 kB of RAM and an integrated antenna for evaluating and developing Wi-Fi IoT applications. When used with the BRD4002 Wireless Pro Kit Mainboard (not included), it provides full development environment and software support through Simplicity Studio.

MSRP $40.00

 

Kit Contents

  • 1x BRD4343C SiWx917Y Module Radio Board

Kit Features

BRD4343C Radio Board Features

  • Based on the SiWG917Y111MGAXA Module
  • 672 kB SRAM, 8 MB Flash
  • Wi-Fi 6, 802.11 b/g/n/ax, Single Band, 2.4 GHz, 20 MHz channel
  • Bluetooth LE 5.4 (1Mbps, 2Mbps, LR 125Kbps, 500Kbps data rates)
  • Integrated antenna

Wireless Mainboard Features (Mainboard not included with kit)
SiMB4002

  • Advanced Energy Monitor
  • SEGGER J-Link on-board debugger
  • Ethernet and USB connectivity
  • Low power 128x128 pixel Memory LCDTFT
  • User LEDs / pushbuttons
  • 20-pin 2.54 mm EXP header
  • Breakout pads for Module I/O

Step 2: Develop Your Product

This board comes flashed with the Wi-Fi Out-of-Box Demo image. Please refer to the WiSeConnect SDK SoC Getting Started Guide to begin development with this demo. If you are interested in another technology that this board supports, refer to the respective Developer Journey and documentaion listed below.

Featured Kits

Kits
Description
Si-MB4002AThe Wireless Pro Kit Mainboard is a development board for application development and debugging of wireless products with an attached radio board.

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results