xG24-RB4198A

MSRP $45.00

EFR32xG24 Channel Sounding Radio Board

The EFR32xG24 Channel Sounding Radio Board is designed to work with the Wireless Pro Kit Mainboard (not included) to support development and prototyping of products that use Channel Sounding for distance estimation over a Bluetooth LE connection. The kit includes one radio board and is suggested for those who already have a Mainboard available. For the channel sounding applications you will require an initiator and reflector, thus you will need an additional radio board.

MSRP $45.00

Status
xG24-RB4198A Radio Board Select Columns
Select Columns
Included Device Flash RAM Output Power (dBm) Secure Vault Bluetooth 5 Bluetooth Mesh Zigbee Thread
1536 256 10 High

Sort A -> Z
Sort Z -> A

Filter by values...

 

Kit Contents

  • 1 x BRD4198A EFR32xG24 Channel Sounding Radio Board

Kit Features

  • Requires the Wireless Pro Kit Mainboard, Si-MB4002A (sold separately)
  • Based on the EFR32MG24B210F1536IM48 2.4 GHz Wireless SoC
  • + 10 dBm, 1536 kB Flash, 256 kB RAM, 6 x 6 mm QFN48
  • Channel Sounding RF Reference Design
  • External Sleeve Dipole Antenna
  • SMA connector for RF measurements or external antenna connection
Featured Kits
Kit Description
The wireless mainboard contains sensors and peripherals for easy demonstration of Silicon Labs wireless products. This provides the necessary tools for developing high-volume, battery-powered IoT products.

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close