xGM270S-EK2715A

MSRP $46.00

xGM270S Module Explorer Kit

The xGM270S Module Explorer Kit is an ultra-low cost, small form factor development and evaluation platform for the MGM270S Wireless Gecko Module. It is ideal for developing energy-friendly connected IoT applications and supports the development of 2.4 GHz Wireless IoT devices for protocols including 802.15.4 (Zigbee PRO / Green Power, Connect and Proprietary), Bluetooth Low Energy (Bluetooth 6.0) and Multiprotocol.

MSRP $46.00

 

Kit Contents

  • 1 x xGM270S Module Explorer Kit board (BRD2715A)

Kit Features

  • Based on the MGM270SC22SNA4 +6.5 dBm 2.4 GHz SiP Module
  • PCB Slot Antenna (2.4 GHz band)
  • 32-bit ARM® Cortex®-M33 with 76.8 MHz maximum operating frequency
  • 768 kB flash and 64 kB RAM
  • 2 x  User LEDs and 2 x push buttons
  • 20-pin 2.54 mm breakout pads
  • Simplicity Link Adapter
    • SEGGER J-Link debugger
    • Virtual COM (VCOM) port
    • Packet Trace Interface (PTI)
  • Third-party add-on connectors
    • mikroBUS socket
    • Qwiic® connector
  • USB-powered

Step 1: Download and Install Simplicity Studio Version 6

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



Step 2: Plug in Your Kit and Use Simplicity Studio to Install the Desired SDKs

After plugging in your kit, launch Simplicity Studio and open package manager in the left upper corner (green downward arrow under the menu bar). Select the desired stacks and download them. Visit the Package Manager regularly for updates.

proprietary-stack-screenshot.jpg

Step 3: Browse our Developer Documentation

Select the Protocol Stack and review the documentation to get started.

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results