EFR32MG27 Based Multiprotocol Wireless Modules (MGM270S)

The MGM270S is a secure, high-performance wireless module designed for battery-powered and line-powered IoT devices operating in the 2.4 GHz band. Built on the Series 2 EFR32MG27 SoC, the MGM270S supports both Zigbee and Bluetooth Low Energy connectivity, delivering exceptional RF performance alongside industry-leading energy efficiency. It is a complete system-in-package (SiP) solution, offering robust and fully upgradable software stacks, global regulatory certifications, and comprehensive development and debugging tools. Extensive documentation further simplifies design and accelerates time-to-market for your end products and makes it ideal for a broad range of applications, including home end devices, mesh networking, field and asset monitoring, industrial automation, access control, and power tools.

 

MGM270S Modules Radio Board
Our most advanced modules for Bluetooth, Zigbee, and Multiprotocol devices
Fastest time to market with proven RF performance and regulatory certifications

EFR32MGM270S Module Specs

Low-power Wireless System-on-Chip

  • High-performance 32-bit 76.8 MHz ARM Cortex®-M33 with DSP instruction and floating-point unit for efficient signal processing
  • 768 kB flash program memory
  • 64 kB RAM data memory
  • 2.4 GHz radio operation

Radio Performance

  • -101.8 dBm (1% BER) @ 250 kbps O-QPSK DSSS
  • -106.5 dBm sensitivity @ 125 kbps GFSK
  • -102.2 dBm sensitivity @ 500 kbps GFSK
  • -98.8 dBm sensitivity @ 1 Mbps GFSK
  • -95.9 dBm sensitivity @ 2 Mbps GFSK
  • TX power up to +6.5 dBm

Low System Energy Consumption

  • 4.5 mA RX current @ 250 kbps O-QPSK DSSS
  • 3.8 mA RX current (1 Mbps GFSK)
  • 4.7 mA TX current @ 0 dBm output power
  • 11.2 mA TX current @ 6.5 dBm output power
  • 29 μA/MHz in Active Mode (EM0) @ 76.8 MHz
  • 2.2 μA EM2 DeepSleep current (RTC running from LFXO, full RAM retention)
  • 0.22 μA EM4 current

Wide Selection of MCU Peripherals

  • Analog to Digital Converter (ADC)
    • 12-bit @ 1 Msps
    • 16-bit @ 76.9 ksps
  • Analog Comparator (ACMP)
  • Up to 26 General Purpose I/O pins with output state retention and asynchronous interrupts
  • 8 Channel DMA Controller
  • 12 Channel Peripheral Reflex System (PRS)
  • 3 × 16-bit Timer/Counter with 3 Compare/Capture/PWM channels
  • 2 × 32-bit Timer/Counter with 3 Compare/Capture/PWM channels
  • 32-bit Real Time Counter (SYSRTC/BURTC)
  • 24-bit Low Energy Timer for waveform generation (LETIMER)
  • 1 × Watchdog Timer (WDOG)
  • 2 × Universal Synchronous/Asynchronous Receiver/Transmitter (USART/SPI/SmartCard (ISO 7816)/IrDA/I2S)
  • 1 × Enhanced Universal Asynchronous Receiver/Transmitter (UART/SPI)
  • 2 × I2C interface with SMBus support
  • Digital microphone interface (PDM)
  • Precision Low-Frequency RC Oscillator to replace 32 kHz sleep crystal
  • Die temperature sensor with +/- 1.5 °C accuracy after single-point calibration
  • Coulomb counter integrated into DC-DC

Supported Modulation Format

  • 2 (G)FSK with fully configurable shaping
  • O-QPSK DSSS

Protocol Support

  • 802.15.4
  • Zigbee PRO / Green Power
  • Connect
  • Proprietary
  • Bluetooth Low Energy 6.0
  • Multiprotocol

Wide Operation Range

  • 1.8 to 3.8 V
  • -40 to 105 °C

Regulatory Certifications

  • CE (EU)
  • UKCA (UK)
  • FCC (USA)
  • ISEDC (Canada)
  • MIC (Japan)
  • KC (South Korea)

Packages

  • LGA 6.5 mm x 6.5 mm 

Security Features

Status

Find the Right MGM270S Module Select Columns

Select Columns
Part Number Pricing MCU Core Frequency (MHz) Flash RAM Cryptography Secure Vault™ Output Power Range (dBm) GPIO Temperature Range ºC Package Type Antenna Package Size (mm)
1K @ US$4.23 ARM Cortex-M33 76.8 768 64 AES-128 AES-256 ECC SHA-1 SHA-2 Mid -20 10 26 -40 105 LGA — 6.5x6.5 —

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close