End Of Life: The End of Life (EOL) and Last Time Buy (LTB) has been announced for this part. In its place we recommend:
Device/Module image

EFM8UB20F32G-QFP32

EFM8 USB Capable Universal Bee 8-bit Microcontrollers (MCUs)

The USB capable EFM8UB20F32G-QFP32 8-bit MCUs are built on top of a low power platform this device operates at 48 MHz. In addition to USB support, the EFM8UB20F32G-QFP32 includes 32 kB Flash, 2 kB RAM, 25 Dig I/O Pins, 6 x 16-bit timers, 5 PCA Channels, and additional communication peripherals.

 
Loading..

Find Similar Models

Flash (kB)

RAM (kB)

Key Specs

 
Core Frequency
48
Flash
32
RAM
2
ADC
10-bit, 20-ch.
USB
Yes
SPI
1
UART
2
I2C
2
PCA/PWM Channels
5
Vdd (max)
5.25
Timers (16-bit)
6
Package Type
QFP32
Package Size (mm)
7x7
Core Frequency
48
Flash
32
RAM
2
ADC
10-bit, 20-ch.
USB
Yes
SPI
1
UART
2
I2C
2
PCA/PWM Channels
5
Vdd (max)
5.25
Timers (16-bit)
6
Package Type
QFP32
Package Size (mm)
7x7
efm8ub-BD.png

Quality Assurance, Environmental and Packaging Information

The EFM8UB20F32G-QFP32 is now End of Life with a last time buy date in March 2026. Please place any final orders before this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close