SLSTK3701A
MSRP $179.00
MSRP $179.00
OVERVIEW
Hardware Features
- EFM32GG11B820F2048GL192 MCU with 2 MB flash and 512 kB RAM
- Advanced Energy Monitoring system for precise current tracking
- Integrated Segger J-Link USB debugger/emulator with debug out functionality
- 8-color RGB pixel memory LCD
- 2 user buttons, 2 user RGB LEDs and a touch slider
- Relative humidity sensor, magnetic Hall Effect sensor, and inductive-capacitive metal sensor
- USB interface for Host/Device/OTG
- 32 Mb Quad-SPI Flash memory
- SD card slot
- RJ-45 Ethernet Jack
- Dual microphones
- 20 pin expansion header
- Breakout pads for easy access to I/O pins
- Power sources include USB and coin cell battery
- 0.02 F super capacitor for backup power domain
- Supported by Simplicity Studio
Software Features
- Supported by Simplicity Studio
- Micrium OS software examples
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 6
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Step 2: Read the Quick Start Guide
Download the Quick Start Guide and follow the instructions to lean how to get started with the new Giant Gecko.
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE BOARDS
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.