Thunderboard Development Tools

Get started with the Thunderboard platform using hardware and software to ease development.

Kit Part Number Description MSRP (USD) Buy
Thunderboard BG22 Kit SLTB010A Thunderboard EFR32BG22 is a small form-factor, optimized development platform for adding Bluetooth connectivity to battery-powered IoT products.  $20 Thunderboard BG22 Kit
Thunderboard React Kit for Sensor to Cloud Connectivity RD-0057-0201 Thunderboard React makes it easy to test and prototype an IoT application. It has leading set of sensors and connects using Bluetooth Low Energy to the free mobile app. $29 Thunderboard React Kit for Sensor to Cloud Connectivity
Thunderboard Sense 2, Sensor to Cloud and IoT Advanced Development Kit SLTB004A Thunderboard Sense 2 is an upgrade to the original Sense Kit featuring updated sensors and an EFR32MG12 SoC with 4x Flash and RAM plus advanced BLE capabilities. It is ideally suited for developing a wide range of IoT applications. $20 Thunderboard Sense 2 Kit
Thunderboard UB3 SLTB005A The Silicon Labs Thunderboard UB3 is an excellent starting point to evaluate and develop USB applications on the EFM8 Universal Bee MCUs $25 Thunderboard GG12 Kit
Thunderboard GG12 SLTB009A The Silicon Labs ThunderboardGG12 is an excellent starting point to quickly evaluate and prototype applications with the EFM32 Giant Gecko 12 MCU. $29 Thunderboard GG12 Kit
Close
Loading Results