Thunderboard™ React Kit for Sensor to Cloud Connectivity

Thunderboard React makes it easy to test and prototype an IoT application. It has leading set of sensors and connects using Bluetooth® Smart to the free mobile app. The mobile app seamlessly communicates between the Thunderboard and the cloud database to visualize sensor data collected or control the LED states on the Thunderboard React hardware. Individual components of the Thunderboard React can be easily integrated and modified in order to add BLE-to-cloud connectivity for a user’s particular application.

Buy Now $29

Get Started with Thunderboard React

Step by step on how to order the Thunderboard, install the app, program and build a car.

Thunderboard Derby Car Features

BGM111 Bluetooth Smart Module

  • Bluetooth 4.2 compliant
  • Integrated antenna and excellent RF performance
  • Configurable TX power up to +8dBmARM Cortex M4 core with 32 kB RAM and 256 kB Flash
  • Low Energy Consumption
  • Flexible MCU peripheral interfaces

Mobile app

  • Mobile app for Android and iOS 
  • iOS app implemented in swift
  • Android app implanted in native code
  • Source code available at GitHub

Mobile app features

  • View sensor data
  • Control LEDs and detect button pushes
  • Stream sensor data to the cloud

Cloud streaming

  • Data is stored in Firebase
  • Web frontend is implemented in ReactJS
    • Using Alt.js as the flux implementation
    • D3.js for data driven charts
  • All source code available

Input and Sensors

  • Si1133 UV Index and Ambient Light Sensor
  • Si7021 Digital relative humidity and temperature sensor
  • Si7201 Hall-effect Magnetic Sensor
  • Invensense MPU-6500 Six-Axis (Gyro + Accelerometer) Motion
  • Tracking device2 Buttons2 LEDs

The Thunderboard™ React can also be mounted on a miniature derby car.

Get the Car Kit bundle to measure the speed and movements of the car. 

Buy with Derby Car

Thunderboard React Resources

Thunderboard React Kit User's Guide

Read Now

iOS App Source Code

Get Now

Android App Source Code

Get Now

Close
Loading Results