Thunderboard™ Sense Complete Sensor-to-Cloud Inspiration Development Kit

SLTB001A - This kit has an EOL status, in it's place we recommend the Thunderboard BG22 (SLTB010A)

Thunderboard Sense is a small and feature packed development platform for battery operated IoT applications. The mobile app enables a quick proof of concept of cloud connected sensors. The multi-protocol radio combined with a broad selection of on-board sensors, make the Thunderboard Sense an excellent platform to develop and prototype a wide range of battery powered IoT applications.

Get Started with Thunderboard Sense

Step by step on how to order the Thunderboard IoT development Kit and install the app.

Thunderboard™ Sense Features

Wireless Gecko EFR32™

  • Sub-GHz to 2.4 GHz wireless SoC
  • Multi-protocol radio
  • ARM® Cortex® M4 core with 32 kB RAM and 256 kB Flash
  • Low Energy Consumption
  • Flexible MCU peripheral interfaces

Kit Features

  • Segger J-Link Integrated Debugger
  • USB CDC virtual serial port
  • 8 Mbit SPI ultra low power NOR flash for local storage

Mobile app

  • Mobile app for Android and iOS 
  • iOS app implemented in swift
  • Android app implanted in native code
  • Source code available at GitHub

Mobile app features

  • View sensor data
  • Control LEDs and detect button pushes
  • Stream sensor data to the cloud

Cloud streaming

  • Data is stored in Firebase
  • Web frontend is implemented in ReactJS
    • Using Alt.js as the flux implementation
    • D3.js for data driven charts
  • All source code available

Sensors, I/O, and Misc. Control

  • Relative Humidity and Temperature Sensor Si7021
  • UV and Ambient Light Sensor Si1133 
  • Pressure Sensor BMP280
  • Indoor Air Quality and Gas Sensor CCS811
  • 6-axis Inertial Sensor ICM-20648
  • MEMS Microphone SPV1840
  • High brightness LEDs




Thunderboard Sense Resources

Thunderboard Sense Kit User's Guide

Read Now

Thunderboard Sense Bluetooth Low Energy Demo User's Guide

Read Now

Thunderboard Sense Design Files

Download Now

iOS App Source Code

Get Now

Android App Source Code

Get Now

Close
Loading Results