Z-Wave 700 Hardware

Z-Wave 700 Wireless Starter Kit

The Z-Wave 700 Zen Gecko Wireless Starter Kit includes the Z-Wave software stack, sample code and integrated debug adapter. A single world-wide development kit for both end devices and gateways with multiple radio boards enable developers to create a mesh network and evaluate the Z-Wave 700 module. With the supporting Simplicity Studio suite of tools, developers can accelerate their wireless application development; mesh networking debug and Z-Wave protocol sniffer tools for analysis; and visual energy profiling and optimization. The Z-Wave 700 SDK is downloaded through Simplicity Studio. In Simplicity Studio, developers can access all documentation, developer guides and much more.

Hardware and Software Features

Kit Contents

  • 2 x BRD4001A - Wireless Starter Kit Mainboard
  • 2 x BRD4200A - ZGM130S Radio Board
  • 2 x BRD8029A - Buttons and LEDs Expansion Board
  • 1 x SLUSB7000A - UZB-7 USB stick
  • 1 x UZB-S - (ACC-UZB3-S) UZB-S USB stick network sniffer
  • 2 x SMAMFL - Flexi Antenna, male with skirt
  • 2 x ENRM002 - 1m USB A <-> USB Mini B cable

Kit Features

  • Z-Wave 700 SiP module Radio Boards to start your development
  • Z-Wave Application Framework and pre-certified common end device application code
  • Expansion header allows easy expansion and direct integration with Z-Wave Application Framework
  • Z-Wave UZB-7 stick to get started with your gateway development on a Linux machine
  • Pre-built Z/IP and Z-Ware binaries allow for easy gateway development at your preferred API level

Simplicity Studio Features

  • Auto-detection for lab evaluation, software development and sample applications
  • Z-Wave Application Framework
  • Certified Application Code
  • Z-Wave Sniffer
  • Z-Wave PC Controller
  • Energy Profiler

ZGM130S - SIP Module

The Silicon Labs Z-Wave 700 Zen Gecko SiP Module, ZGM130S, is a fully integrated Z-Wave module, enabling rapid development of Z-Wave solutions. A baseband controller, Sub-GHz radio transceiver, crystal, decoupling, and matching is included to provide a complete Z-Wave System-in-Package module requiring only an external antenna. An ideal solution for smart home control and sensing applications such as sensors, door locks, light switches, security networks as well as gateways. 

Sub-GHz Radio

  • ITU G.9959 compliant
  • Z Wave 9.6/40/100kbps data rates
  • Supports all Z-Wave Sub-GHz frequency bands (865.2 MHz to 926.3 MHz)
  • Supports multi-channel frequency agility and listen before talk
  • -97.9 dBm sensitivity at 100 kbps GFSK, 868 MHz (typ.)
  • -97.5 dBm sensitivity at 100 kbps GFSK, 915 MHz (typ.)
  • TX power up to 13 dBm
  • 9.8 mA RX current at 100 kbps, GFSK (typ.)
  • 13.3 mA TX current at 0 dBm output power (typ.)

Rich Analog and Digital Peripherals

  • ADC (12-bit, 1 Msps)Current DAC (4-bit, 
  • Current Source or Sink)
  • Up to 2 X Voltage DAC
  • Up to 3 X Operational Amplifier
  • Low-Energy Sensor Interface
  • Multi-channel Capacitive Sense Interface
  • Up to 4 X Analog Comparator
  • Low Energy UART
  • Up to 4 x USART (UART, SPI, IrDA, I²S)
  • Up to 2 X I²C Timers : RTCC, LE
  • Timer & Pulse Counter
  • 12-channel Peripheral Reflex System
  • Robust peripheral set and up to 32 GPIO

Support for IoT Security

  • General Purpose CRC
  • Random Number Generator
  • Hardware Cryptographic Acceleration for AES 128/256, SHA-1, SHA-2 (SHA-224 and SHA-256) and ECC 
Energy Efficient Low Power Modes
  • Energy Mode 2 (Deep Sleep) Current 1.3 uA (typ.)
  • Energy Mode 4 (Hibernate) Current 0.9 uA (typ.) 

Wide Operating Range 

  • 1.8 to 3.8 V single power supply with integrated DC-DC  

Powerful MCU & Memory Options

  • ARM® Cortex®-M4 + Floating Point Unit
  • 39 MHz Clock Speed
  • 64 kB Application Flash
  • 8 kB Application RAM

Package Options

  • LGA64 (9 mm x 9 mm)
  • -40 °C to 85 °C 

EFR32ZG14 - Modem SoC

The Silicon Labs Z-Wave 700 Zen Gecko modem System-on-Chip, EFR32ZG14, is an ideal solution for gateways and controllers in smart home applications such as smart home gateways, smart speakers, set top boxes, USB sticks and more. Only for Z-Wave Gateway SDK. Use of the EFR32ZG14 Modem SoC requires Z-Wave hardware certification (QFN Certification) in addition to Z-Wave Plus V2 Certification.

Sub-GHz Radio

  • ITU G.9959 compliant
  • Z Wave 9.6/40/100kbps data rates
  • Supports all Z-Wave Sub-GHz frequency bands (865.2 MHz to 926.3 MHz)
  • Supports multi-channel frequency agility and listen before talk
  • TX power up to 13 dBm

Dedicated MCU peripherals 

  • 5 Dedicated GPIO's for: UART communication, suspend mode operation and optional SAW filter selection
  • Built-in supply monitor
  • UART serial interface for host

Wide Operating Range

  • 1.8 to 3.8 V single power supply with integrated DC-DC
Powerful MCU
  • ARM® Cortex®-M4 + Floating Point Unit
  • 39 MHz Clock Speed

Package Options

  • QFN32 (5 mm x 5 mm)
  • -40 °C to 85 °C 
Contact Sales Contact Sales
Close
Loading Results