Wi-Fi® Development Tools 

Wi-Fi Development Kits 

Kit Part Number Description Price (USD) Add to Cart
WGM160P Wi-Fi Module Starter Kit NEW SLWSTK6121A The WGM160P wireless starter kit is the fastest way to get started with WGM160P development. It includes a Silicon labs WSTK base board, a WGM160P radio board (also available separately). It also includes a ETH expansion board to allow for ETH development with WGM160P.
Wizard Gecko Wi-Fi Module Wireless Starter Kit SLWSTK6120A The Wizard Gecko Wi-Fi Module Wireless Starter Kit is the easiest and fastest way to start evaluation and development of your own Wi-Fi IoT applications. $129
WF121 Wireless Development Kit DKWF121 The WF121 Development Kit provides a proper environment for developing and prototyping embedded Wi-Fi applications with the WF121 Wi-Fi Module. The development kit contains a ready-to-use hardware platform and a Wi-Fi Software Development Package including all the necessary documentation and PC tools. $375
WF111 Wireless Development Kit DKWF111 The WF111 Wi-Fi development kit can be used to seamlessly and quickly test the WF111 Wi-Fi module. DKWF111 is intended for evaluating the WF111 Wi-Fi module and as a basis for product development. $230
ADK-W01 Wireless Development Kit ADK-W01 The ADK-W01 is a starter kit for developing secure Wi-Fi networking applications with ZentriOS and ZentriOS SDK.  
AMW004-E03 Wireless Development Kit AMW004-E03
The AMW004-E03 evaluation board provides a quick and easy way to evaluate and develop using ZentriOS with the surface mounted AMW004 module.
$82
AMW006-E03 Wireless Development Kit AMW006-E03
The AMW006-E03 evaluation board provides a quick and easy way to evaluate and develop using ZentriOS with the surface mounted AMW006 module
$55
AMW006-EU2 Wireless Development Kit AMW006-EU2
The AMW006-EU2 evaluation board provides a quick and easy way to evaluate and develop using WiConnect with the through hole AMW006 module with dual uFL antennas.
$85
AMW006-EW2 Wireless Development Kit AMW006-EW2
The AMW006-EW2 evaluation board provides a quick and easy way to evaluate and develop using WiConnect with the through hole AMW006 module with dual wire antennas.
$85
AMW007-E03 Wireless Development Kit AMW007-E03
The AMW007-E03 evaluation board provides a quick and easy way to evaluate and develop using ZentriOS-Lite with the surface mounted AMW007 module
$43
AMW007-E04 Wi-Fi Xpress Starter Kit AMW007-E04 The AMW007-E04 evaluation board provides a quick and easy way to evaluate and develop using ZentriOS-Lite with the surface mounted AMW007 module.
$40
AMW036-E03 Wireless Development Kit AMW036-E03 The AMW036-E03 evaluation board provides a quick and easy way to evaluate and develop using ZentriOS with the surface mounted AMW036 module and its onboard PCB antenna. 
$58
AMW037-E01 Wireless Development Kit AMW037-E01 The AMW037-E01 evaluation board provides a quick and easy way to evaluate and develop using ZentriOS-Lite with the surface mounted AMW307 module
Contact Sales
AMW106-E03 Wireless Development Kit AMW106-E03
The AMW106-E03 evaluation board provides a quick and easy way to evaluate and develop using ZentriOS with the surface mounted AMW106 module
$57
AMW136-E03 Wireless Development Kit AMW136-E03 The AMW136-E03 evaluation board provides a quick and easy way to evaluate and develop using ZentriOS with the surface mounted AMW136 module and its onboard PCB antenna.
$59

Wi-Fi Expansion Kits

Kit Part Number Description Price (USD) Add to Cart
WGM110 Wi-Fi Expansion Kit SLEXP432A0A The expansion kit enables an MCU + Wi-Fi reference design, allowing you to very quickly get started and build connected applications using Wi-Fi connectivity, while leveraging the full features and functionality of the EFM32 MCU products.. $49
WF200 Wi-Fi Expansion Kit NEW SLEXP8022A The expansion kit enables development on Linux and RTOS based host processors to add low cost, low power, and secure Wi-Fi capabilities using the WF200 Wi-Fi Transceiver. $49
WF200 Wi-Fi Expansion Kit with Raspberry Pi NEW SLEXP8022B The expansion kit enables development on Linux and RTOS based host processors to add low cost, low power, and secure Wi-Fi capabilities using the WF200 Wi-Fi Transceiver and includes a Raspberry Pi. $106

Wi-Fi Software 

Get Started with Wi-Fi Kits

Get access to the software and development resources.

Close
Loading Results