Zentri AMW004-E03 Wireless Development Kit

AMW004-E03

The AMW004-E03 evaluation board provides a quick and easy way to evaluate and develop using ZentriOS with the surface mounted AMW004 module. Using the AMW004 module is a breeze, simply plug the board into a computer using a standard USB cable, connect with a PC terminal application and start typing. Mackerel also comes with a fully licensed version of ZentriOS.

Hardware and Software Features

    Development Kit Includes:
  • USB-serial interface for simplified UART communications & power
  • Two buttons and two LEDs to demonstrate I/O control
  • Expansion headers to break out every pin on the module
  • Reset button

Develoment Kit Features:

  • USB-UART interface for a direct serial connection to the AMW004 Wi-Fi module
  • Separate LEDs indicate data on UART transmit/receive
  • Sensor interface including two buttons and two LEDs
  • Manual reset switch
  • Breakout headers and ground hooks for easy prototyping
  • Powered by USB interface
    Development Kit Specs:
  • USB to UART: Up to 3 Mbit/s with hardware flow control (optional)
  • Sensor Interface: 2 x push buttons, 2 x LEDs
  • Breakout Header: 2 x 2x10-pin header (connects to every pin on the AMW004 module)
  • Power Supply: +5 V from USB (500 mA max.)
  • Operating Temperature: 0 – 70 °C

ZentriOS

ZentriOS is the connectivity operating system of choice for resource constrained Internet of Things (IoT) devices. ZentriOS accelerates time-to-market by providing a common software foundation across multiple product lines. The OS provides integrated security, sophisticated network connectivity features, file management, rich peripheral interfaces, and much more. By abstracting the underlying complexity of connectivity, developers can focus on what they do best – build great products.

ZentriOS provides the secure connectivity foundation that enables a device to wirelessly connect and be delivered to market in weeks versus months/years. It can be used either as a serially connected networking peripheral to a master subsystem or in the core system microcontroller as the central operating system with a dedicated and encrypted application sandbox. Both scenarios enable optional  optional product portfolio manageability through the device management service, ZentriDMS, and can use any of Zentri’s own cloud products or those from other leading IoT cloud vendors such as Amazon’s AWS IoT platform, IBM Bluemix, and Microsoft’s Azure IoT Suite.

ZentriOS is a component of the Zentri product family which includes ZentriDMS, ZentriCloud, and Zentri Mobile App SDK that comprise the Zentri Secure Connected Product Platform to transform product purchases into secure product experiences.

AMW004-E03 Documentation

View all documentation for AMW004-E03 Wi-Fi Module and Wireless Development Kit 

Close
Loading Results