Video Material

TPH-100: Quick Start - GitHub Application Example Program

Third Party Hardware Drivers
This material is 1 of 6 in the GitHub Application Example Program.

Get a headstart developing your projects by exploring the many application examples hosted on GitHub where you'll find examples covering our wireless protocols along with support for third party hardware devices including drivers.

Overview

Discover how to get a head start on your IoT project development using code from the Silicon Labs GitHub Application Example Program. This program provides full application examples covering Bluetooth, Matter, Wi-Fi and other wireless protocols using the Simplicity Studio IDE, CircuitPython, Zephyr and Arduino platforms. It also includes peripheral driver examples for on-chip and external peripheral boards from SparkFun, Adafruit, MikroE and others. When working with the Simplicity Studio IDE example applications can be created and drivers added to existing applications with just a few clicks. 
This video provides an overview of the main example groups and shows how to create and use the Bluetooth Distance Monitor application example. 

GitHub Repositories:

  1. Visit the main example applications repository 
  2. Explore Third-Party Hardware drivers and applications 
  3. Discover Bluetooth applications 
  4. Discover Zephyr applications 
  5. Explore CircuitPython applications 
  6. Explore examples covered by training videos 
  7. Explore the Bluetooth Distance Monitor  

Additional Links:

  1. Read the Community Blog with more information on the program 
  2. Suggest additions to the example applications 

Prerequisites:

Simplicity Studio

 

Hardware Required:

Silicon Labs Boards

Close
Loading Results
Close