Integrating Speed and Flexibility Isolating Industrial Control

This webinar introduces targeted applications within the Industrial Automation market and focuses on Programmable Logic Controllers (PLC) and Factory Automation. We will discuss where isolation is used in a PLC input module and the high level of integration and features of the Si838x, including a cascading ability to accommodate up to 128 channels. We’ll dive into details about the Si838x input thresholds and how to calculate resistor network values to scale the input module to be compliant with IEC 61131-2 types 1, 2, and 3.

Close
Loading Results