EFR32BG26B321F1024IM68

EFR32BG26B321F1024IM68

Bluetooth Low Energy EFR32BG26 SoCs (Series 2)

The EFR32BG26B321F1024IM68 is an ideal solution for Bluetooth wireless connectivity for smart home, commercial and residential lighting, and smart building applications. The feature rich device provides 1024 kB Flash and 256 kB RAM, best in class RF performance including -105.4 dBm receive sensitivity and 19.5 dBm output power, with low current consumption.

This Tri-Core device includes an ARM Cortex-M33 running up to 78 MHz for the main core, while the dedicated radio core offloads timing critical radio functions. The dedicated security core provides the highest level of security and is designed for PSA Certification Level 3 security, ensuring the protection of both your data and device.

 

Key Specs

 
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
78
TX Power (dBm)
19.5
Flash (kB)
1024
RAM (kB)
256
Bluetooth 5 - 2M PHY
Yes
Bluetooth 5 - LE Long Range
Yes
Sub-GHz Capable
No
Package Type
QFN68
Dig I/O Pins
45
Secure Vault
High
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
78
TX Power (dBm)
19.5
Flash (kB)
1024
RAM (kB)
256
Bluetooth 5 - 2M PHY
Yes
Bluetooth 5 - LE Long Range
Yes
Sub-GHz Capable
No
Package Type
QFN68
Dig I/O Pins
45
Secure Vault
High

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the EFR32BG26B321F1024IM68 until at least April 2034. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close