BGM270SC22SNA

Bluetooth Low Energy EFR32BG27 Based Modules (Series 2)

BGM270SC22SNA is an ideal Bluetooth LE module fo battery- and line-powered IoT devices across sports and fitness, wellness equipment, industrial automation, access control, and power tool applications. Built on the Series 2 EFR32BG27 SoC, it combines exceptional RF performance, ultra-low energy consumption, and robust security to enable responsive and efficient connected products. With 768 Flash (kB), 64 RAM (kB), and a compact system-in-package design, it offers ample resources for software, protocols, and future expansion. Fully upgradeable stacks, global certifications, and comprehensive development tools further streamline design cycles and accelerate time-to-market, allowing developers to build smarter and more secure solutions.

 

Key Specs

 
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
76.8
Flash (kB)
768
RAM (kB)
64
Output Power Max (dBm)
6.5
Secure Vault™
Mid
Package Type
LGA
Package Size (mm)
6.5x6.5
Antenna
—
Temperature Max (ºC)
105
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
76.8
Flash (kB)
768
RAM (kB)
64
Output Power Max (dBm)
6.5
Secure Vault™
Mid
Package Type
LGA
Package Size (mm)
6.5x6.5
Antenna
—
Temperature Max (ºC)
105
BGM270S Series 2 Modules Block Diagram

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the BGM270SC22SNA until at least February 2036. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close