EFR32BGM270S Module Specs
Wireless System-on-Chip
- 32-bit 76.8 MHz ARM Cortex®-M33 with DSP instruction and floating-point unit for efficient signal processing
- Up to 768 kB flash program memory
- Up to 64 kB RAM data memory
- 2.4 GHz radio operation
Radio Performance
- -106.5 dBm sensitivity @ 125 kbps GFSK
- -102.2 dBm sensitivity @ 500 kbps GFSK
- -98.8 dBm sensitivity @ 1 Mbps GFSK
- -95.9 dBm sensitivity @ 2 Mbps GFSK
- TX power up to +6.5 dBm
Low System Energy Consumption
- 3.8 mA RX current @ 1 Mbps GFSK
- 4.7 mA TX current @ 0 dBm output power
- 11.2 mA TX current @ 6.5 dBm output power
- 29 μA/MHz in Active Mode (EM0) @ 76.8 MHz
- 2.2 μA EM2 DeepSleep current (RTC running from LFXO, full RAM retention)
- 0.22 μA EM4 current
Supported Modulation Format
- 2 (G)FSK with fully configurable shaping
- O-QPSK DSSS
Protocol Support
- Bluetooth Low Energy 6.0
Wide Selection of MCU Peripherals
- Analog to Digital Converter (ADC)
- 12-bit @ 1 Msps
- 16-bit @ 76.9 ksps
- Analog Comparator (ACMP)
- Up to 26 General Purpose I/O pins with output state retention and asynchronous interrupts
- 8 Channel DMA Controller
- 12 Channel Peripheral Reflex System (PRS)
- 3 × 16-bit Timer/Counter with 3 Compare/Capture/PWM channels
- 2 × 32-bit Timer/Counter with 3 Compare/Capture/PWM channels
- 32-bit Real Time Counter (SYSRTC/BURTC)
- 24-bit Low Energy Timer for waveform generation (LETIMER)
- 1 × Watchdog Timer (WDOG)
- 2 × Universal Synchronous/Asynchronous Receiver/Transmitter (UART/SPI/SmartCard (ISO 7816)/IrDA/I2S)
- 1 × Enhanced Universal Asynchronous Receiver/Transmitter (UART/SPI)
- 2 × I2C interface with SMBus support
- Digital Microphone interface (PDM)
- Precision low-frequency RC Oscillator to replace 32 kHz sleep crystal
- Die temperature sensor with +/- 1.5 °C accuracy after single-point calibration
- Coulomb counter integrated into DC-DC
Wide Operation Range
- 1.8 to 3.8 V
- -40 to 105 °C
Packages
- LGA 6.5 mm x 6.5 mm
Regulatory Certifications
- CE (EU)
- UKCA (UK)
- FCC (USA)
- ISED (Canada)
- MIC (Japan)
- KC (South Korea)
Security Features
- Secure Boot with Root of Trust Secure Loader (RTSL)
- Hardware Cryptographic Acceleration for AES128/256, SHA-1, SHA-2 (up to 256-bit), ECC (up to 256-bit), ECDSA, and ECDH
- DPA Countermeasures
- Customer Key Management with PUF
- True Random Number Generator (TRNG) compliant with NIST SP800-90 and AIS-31
- ARM® TrustZone®
- Secure Debug with lock/unlock
- External Tamper Detect
Find the Right BGM270S Module Select Columns
| Part Number | Pricing | MCU Core | Core Frequency (MHz) | Flash | RAM | Bluetooth | Cryptography | Secure Vault™ | Output Power Range (dBm) | GPIO | Temperature Range °C | Package Type | Package Size (mm) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1K @ US$4.15 | ARM Cortex-M33 | 76.8 | 768 | 64 | 6.0 | AES-128 AES-256 ECC SHA-1 SHA-2 | Mid | -20 6.5 | 26 | -40 105 | LGA | 6.5x6.5 — |
Sort A -> Z
Sort Z -> A
Filter by values...
xGM270S Module Explorer Kit
The xGM270S Module Explorer Kit is an ultra-low cost, small form factor development and evaluation platform for the MGM270S Wireless Gecko Module. It is ideal for developing energy-friendly connected IoT applications and supports the development of 2.4 GHz Wireless IoT devices.
xGM270S Module Explorer Kit
The xGM270S Module Explorer Kit is an ultra-low cost, small form factor development and evaluation platform for the MGM270S Wireless Gecko Module. It is ideal for developing energy-friendly connected IoT applications and supports the development of 2.4 GHz Wireless IoT devices.
xGM270S Wireless 2.4 GHz +6.5 dBm Module Radio Board
The MGM270S +6.5 dBm Radio Board is designed work with the WSTK main board (not included) to support the development of 2.4 GHz Wireless IoT devices for protocols inlcuding Bluetooth LE, Bluetooth Mesh, Zigbee and Matter.
xGM270S Wireless 2.4 GHz +6.5 dBm Module Radio Board
The MGM270S +6.5 dBm Radio Board is designed work with the WSTK main board (not included) to support the development of 2.4 GHz Wireless IoT devices for protocols inlcuding Bluetooth LE, Bluetooth Mesh, Zigbee and Matter.