SiBG301M104LIL

SiBG301M104LIL

The SiBG301M104LIL is an ideal solution for Bluetooth wireless connectivity for smart home, smart LED lighting, and smart building applications. The feature rich device provides 4096 kB Flash and 512 kB RAM, best-in-class RF performance including -98.6 dBm receive sensitivity (BLE 1 Mbps) and 10 dBm output power, with low current consumption. Its Tri-Core design combines a 150 MHz ARM Cortex-M33, a radio core for timing-critical functions, and Secure Vault for robust security. With PIXELRZ for efficient LED control and graphics rendering, it simplifies design and delivers an advanced, cost-effective platform for smart home, lighting, and building applications.

 

Key Specs

 
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
150
Flash (kB)
4096
RAM (kB)
512
Secure Vault™
High
Output Power Max (dBm)
10
GPIO
28
Temperature (Max)
125
Package Type
QFN40
Zigbee Capable
No
Thread Capable
No
Bluetooth Low Energy Capable
Yes
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
150
Flash (kB)
4096
RAM (kB)
512
Secure Vault™
High
Output Power Max (dBm)
10
GPIO
28
Temperature (Max)
125
Package Type
QFN40
Zigbee Capable
No
Thread Capable
No
Bluetooth Low Energy Capable
Yes

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the SiBG301M104LIL until at least September 2035. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close