SiBG301 Series 3 Low Power Bluetooth® SoC

The SiBG301 SoC family belongs to our next generation Series 3 platform that further extends our leadership in ultra-low power IoT SoCs and modules. Series 3 brings new levels of compute, security, RF performance, and power efficiency that are necessary to address emerging IoT markets. The SiBG301 is purpose built for line powered smart devices including LED lighting, plugs and switches.

The multi-core device has an ARM Cortex®-M33 running up to 150 MHz for application development and dedicated cores for the radio and security engine. Our Series 3 Secure Vault™ has been certified for PSA Certified Level 4, ensuring the highest level of attack resistance from PSA Certified, protecting both the data and the device. Memory options of up to 4 MB Flash and 512 kB RAM allow for more demanding applications for Bluetooth LE and Bluetooth mesh.

Optimized for LED lighting applications, select SiBG301 devices integrate key features including a PIXELRZ single wire communication interface for LED controller ICs as well as a LED pre-driver that enables low level and consistent dimming, resulting in a simplified design, reduced BOM, and lower product cost.

Block Diagram
Multiprotocol Support
Bluetooth LE, Bluetooth mesh, Proprietary
Secure Vaultâ„¢ High
PSA Certified Level 4
Ideal Applications
LED Lighting, Smart Home & Smart Building

SiBG301 Key Features

High Performance Compute

  • Efficient 150 MHz ARM Cortex®-M33
  • Up to 4 MB of Secure XIP QSPI Flash
  • Up to 512 kB RAM

High Performance 2.4 GHz Radio

  • Up to + 10 dBm TX
  • -98.6 dBm RX @ BLE 1 Mbps
  • -106.3 dBm RX @ 802.15.4

Low Power

  • 11.1 mA TX @ 0 dBm
  • 28.2 mA TX @ +10 dBm
  • 7.8 mA RX (BLE 1 Mbps)
  • 47 µA/MHz in Active Mode EM0 at 150 MHz

Multiple Package Options

  • QFN32 4 × 4  mm (20 GPIO)
  • QFN40 5 × 5 × mm (28GPIO)

Optimized Peripherals

  • QSPI w/ XIP, USART, I2C
  • 7-Ch enhanced PWM, LED Pre-driver
  • 12-bit ADC, ACMP
  • Temperature sensor +/- 1.5°C

Status

Find the Right SiBG301 Device Select Columns

Select Columns
Part Number Pricing MCU Core Flash RAM Output Power Max (dBm) Package Type Package Size (mm) GPIO Temperature Range ºC
1K @ US$3.45 ARM Cortex-M33 4096 512 10 QFN32 4x4 20 -40 85
1K @ US$3.46 ARM Cortex-M33 4096 512 10 QFN40 5x5 28 -40 85
1K @ US$3.6 ARM Cortex-M33 4096 512 10 QFN32 4x4 20 -40 125
1K @ US$3.62 ARM Cortex-M33 4096 512 10 QFN40 5x5 28 -40 125
1K @ US$2.13 ARM Cortex-M33 0 512 10 QFN40 5x5 22 -40 125
1K @ US$2.84 ARM Cortex-M33 2048 512 10 QFN32 4x4 17 -40 85
1K @ US$2.99 ARM Cortex-M33 2048 512 10 QFN32 4x4 17 -40 125

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close