EFR32FG1P132F256GM32

EFR32FG1P132F256GM32

Sub-GHz and 2.4 GHz

EFR32FG1P132F256GM32 EFR32FG1 Series 1 wireless SoCs are targeted at proprietary wireless applications for secure, connected, wireless devices. The device includes an ARM Cortex-M4 based microcontroller (MCU) and provides a maximum output power of 19.5 dBm. With a receive sensitivity of -99 (250 kbps DSSS-OQPSK 2.4 GHz) dBm (2.4 kbps, 2 GFSK 0.1% BER), the EFR32FG1P132F256GM32 supports a full DSP instruction set and floating-point unit to speed computation. Built with low-power Gecko technology which includes innovative low energy techniques, fast wake-up times and energy saving modes, the EFR32FG1P132F256GM32 is ideal for energy sensitive applications. In addition, this device includes 256 kB Flash, 32 kB RAM, 16 GPIO Pins, 7 x 16-bit timers and multiple communication interfaces.

 
Loading..

Find Similar Models

Flash (kB)

RAM (kB)

Key Specs

 
Flash
256
RAM
32
Communications
1
Output Power Min (dBm)
-30
Output Power Max (dBm)
19.5
Proprietary 2.4 GHz
Yes
Proprietary Sub-GHz
No
Multiprotocol
No
Cryptography
Yes
Dig I/O Pins
16
ADC-1
12-bit, SAR, 1 Msps
Timers (16-bit)
7
Temperature Min ºC
-40
Temperature Max ºC
85
Package Type
QFN32
Package Size (mm)
5x5
Flash
256
RAM
32
Communications
1
Output Power Min (dBm)
-30
Output Power Max (dBm)
19.5
Proprietary 2.4 GHz
Yes
Proprietary Sub-GHz
No
Multiprotocol
No
Cryptography
Yes
Dig I/O Pins
16
ADC-1
12-bit, SAR, 1 Msps
Timers (16-bit)
7
Temperature Min ºC
-40
Temperature Max ºC
85
Package Type
QFN32
Package Size (mm)
5x5
EFR32xG1 Block Diagram

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the EFR32FG1P132F256GM32 until at least March 2029. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close