xG24-PK6010A
MSRP $179.00
MSRP $179.00
OVERVIEW
Kit Contents
- 1x BRD4002x Wireless Pro Kit Mainboard
- 1x BRD4187C 2.4 GHz +20 dBm Radio Board
Kit Features
- Advanced Energy Monitor
- Packet Trace Interface
- Virtual COM port
- SEGGER J-Link on-board debugger
- External device debugging
- Ethernet and USB connectivity
- Ultra-low power 128 x 128 pixel LCD
- User LEDs and pushbuttons
- 20-pin EXP header
- Breakout pads for Radio Board
- CR2032 coin cell battery support
- Based on EFR32MG24B220F1536IM48 2.4 GHz Wireless SoC
- +20 dBm, 1536 kB Flash, 256 kB RAM, 6x6 QFN48
- SecureVault™ High
Use this development tool to start developing Matter solutions.
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 6
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE BOARDS
Radio Boards
Select Columns
| Radio Boards | Included Device | Flash | RAM | Output Power (dBm) | BLE | Bluetooth 5 | Bluetooth Mesh | Zigbee | Thread | Proprietary Sub-GHz | Proprietary 2.4 GHz |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1536 | 256 | 19.5 | |||||||||
| 1536 | 256 | 19.5 |
Sort A -> Z
Sort Z -> A
Filter by values...
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.