FG25-RB4271A
MSRP $64.00
MSRP $64.00
FG25-RB4271A Radio Board
Select Columns
| Included Device | Flash | RAM | Output Power (dBm) | Proprietary Sub-GHz | Proprietary 2.4 GHz | BLE | Bluetooth 5 | Bluetooth Mesh | Zigbee | Thread |
|---|---|---|---|---|---|---|---|---|---|---|
| 1920 | 512 | 16 |
Sort A -> Z
Sort Z -> A
Filter by values...
OVERVIEW
Kit Contents:
- 1 x BRD4271A EFR32FG25 863-876 MHz +16 dBm Radio Board
Kit Features:
- EFR32FG25 Wireless Gecko Wireless SoC with 1920 kB Flash and 512 kB RAM (EFR32FG25B222F1920IM56)
- Sub-GHz integrated radio transceiver
- 16 dBm output power
- SMA antenna connector (863-870 MHz)
- 8 Mbit low-power serial flash for over-the-air upgrades
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE KITS
Featured Kits
| Kit | Description |
|---|---|
| The EFR32FG25 Wi-SUN Pro Kit is designed to support the development of Wireless IoT devices based on the Sub-GHz WiSUN FAN. The Wi-SUN-PK6016A Pro Kit includes a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with the matching network for +16 dBm covering 902-928 MHz | |
| The EFR32FG25 Wi-SUN Pro Kit is designed to support the development of Wireless IoT devices based on the Sub-GHz WiSUN FAN. The Wi-SUN-PK6015A Pro Kit includes a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with the matching network for +16 dBm covering 863-876 MHz. | |
| The EFR32FG25 Pro Kit is designed to support the development of Wireless IoT devices based on Sub-GHz wireless protocols for Proprietary, Connect, Wi-SUN, Sidewalk and WM-BUS. The Pro Kit includes a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with the matching network for +16 dBm covering 915 MHz. | |
| The wireless mainboard contains sensors and peripherals for easy demonstration of Silicon Labs wireless products. This provides the necessary tools for developing high-volume, battery-powered IoT products. |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.