Wi-SUN-PK6016A
MSRP $625.00
MSRP $625.00
OVERVIEW
Kit Contents
- 3x BRD4002x Wireless Pro Kit Mainboard
- 3x FG25-RB4270B +14 dBm 915 MHz Radio Boards
- 3x 915 MHz antenna
- 1x BRD8016 Expansion Board
- 1x 10-pin 1.27 mm IDC debug cable
- 1x BRD8010A Debug Adapter board
Kit Features
- +16 dBm radio board based on the FG25 QFN48 Wireless SoC
- SMA connector
- Advanced Energy Monitor
- Packet Trace Interface
- Virtual COM port
- SEGGER J-Link on-board debugger
- External device debugging
- Ethernet and USB connectivity
- Low power 128 x 128 pixel Memory LCDTFT
- User LEDs / pushbuttons
- 20-pin 2.54 mm EXP header
- Breakout pads for Wireless SoC I/O
- CR2032 coin cell battery support
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 6
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
TECH DOCS
SOFTWARE & TOOLS
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.