Si-EB8045B

MSRP $55.00

Raspberry Pi Adapter Board for Co-Processor Expansion Kit

The Raspberry Pi Adapter Board for Co-Processor Radio Boards is an excellent way to explore and evaluate SiWT917 with a Raspberry Pi host. This Adapter Board features built-in Raspberry Pi Hardware Attach on Top (HAT) with SDIO data interface, UART, I2C, Low-Power Signals, and Power. The SDIO connects to Raspberry Pi, allowing you to configure it as an external host for the SiWT917. Refer to UG569 Adapter Board for Co-Processor Radio Boards User’s Guide for more details.

MSRP $55.00

 

Kit Contents

  • 1x BRD8045B Raspberry Pi Adapter Board for Co-Processors

Kit Features

  • Supports connection of an SiWx917 Co-Processor Radio Board to an external Raspberry Pi host over SDIO through the Raspberry Pi 40-pin header.

Step 1:

Refer to the Radio Boards listed under the Compatible Boards tab for Getting Started guidance.

Status
Radio Boards Select Columns
Select Columns
Radio Boards Included Device Flash RAM
4096 672
4096 672

Sort A -> Z
Sort Z -> A

Filter by values...

Third Party Boards

Boards
Description
Raspberry Pi 4 Model BThe Raspberry Pi 4 Model B is a compact and veratile single-board computer

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close