xG28-RB4400C
MSRP $40.00
MSRP $40.00
xG28-RB4400C Radio Board
Select Columns
| Included Device | Flash | RAM | Output Power (dBm) | Proprietary Sub-GHz | Proprietary 2.4 GHz | BLE | Bluetooth 5 | Bluetooth Mesh | Zigbee | Thread |
|---|---|---|---|---|---|---|---|---|---|---|
| 1024 | 256 | 16 |
Sort A -> Z
Sort Z -> A
Filter by values...
OVERVIEW
Kit Contents
- 1 x BRD4400C EFR32xG28 2.4 GHz BLE +14 dBm Radio Board
Kit Features
- Requires the WSTK main boards (sold separately)
- Based on the EFR32ZG28B312F1024IM68 2.4 GHz Wireless SoC
- +14 dBm, 1024 kB Flash, 256 kB RAM, QFN68
- SMA Antenna Connector (868-915 MHz)
- Inverted-F PCB antenna, UFL connector(2.4 GHz)
- 8 Mbit low-power serial flash for over-the-air upgrades
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE KITS
Featured Kits
| Kit | Description |
|---|---|
| The EFR32xG28 +20 dBm Pro Kit is designed to support the development of Wireless IoT devices based on Sub-GHz and 2.4 GHz protocols like Wi-SUN, Amazon Sidewalk, Wireless M-BUS, Silicon Labs CONNECT, Proprietary protocols, and Bluetooth Low Energy. |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Z-Wave Certification
Certification of devices to Z-Wave standards is required.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.