xG28-RB4401C

MSRP $40.00

EFR32xG28 2.4 GHz BLE and +20 dBm Radio Board

The EFR32xG28 2.4 GHz BLE and +20 dBm Radio Board is designed work with the WSTK main board (not included) to support the development of Wireless IoT devices based on Sub-GHz and 2.4 GHz BLE wireless protocols for Proprietary, Connect, Z-wave, Wi-SUN and Bluetooth Low Energy. The kit includes a SMA antenna connector and +20 dBm 868/915MHz radio board that provides a complete reference design for the EFR32xG28 Wireless SoC.

MSRP $40.00

Status
xG28-RB4401C Radio Board Select Columns
Select Columns
Included Device Flash RAM Output Power (dBm) Proprietary Sub-GHz Proprietary 2.4 GHz BLE Bluetooth 5 Bluetooth Mesh Zigbee Thread
1024 256 16

Sort A -> Z
Sort Z -> A

Filter by values...

 

Kit Contents

  • 1 x BRD4401C EFR32xG28 2.4 GHz BLE +20 dBm Radio Board

Kit Features

  • Requires the WSTK main boards (sold separately)
  • Based on the EFR32ZG28B322F1024IM68 2.4 GHz Wireless SoC
  • +20 dBm, 1024 kB Flash, 256 kB RAM, QFN68
  • SMA Antenna Connector (868-915 MHz)
  • Inverted-F PCB antenna, UFL connector(2.4 GHz)
  • 8 Mbit low-power serial flash for over-the-air upgrades
Featured Kits
Kit Description

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Z-Wave Certification

Certification of devices to Z-Wave standards is required.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results