EFM32PG26B301F2048IM68

EFM32PG26B301F2048IM68

EFR32PG26 Series 2 MCUs

The EFM32PG26B301F2048IM68 is an ARM Cortex-M33 based microcontroller (MCU) with speeds up to 80 MHz. Built on the secure, ultra-low-power xG26 platform that includes innovative low-energy features as well as high performance, the EFM32PG26B301F2048IM68 MCU is ideal for a wide range of battery-powered or energy-sensitive applications. This device includes 2048 kB Flash, 256 kB RAM, 48 GPIO, 160 segment LCD controller, 16-channel ADC with options for 12 or 16-bit resolution, 2 x analog comparators, a 2-ch VDAC, and multiple communication interfaces, and best-in-class security with Secure Vault™ in a compact QFN68 package.

 

Key Specs

 
MCU Core
ARM Cortex-M33
Core Frequency
80
Flash
2048
RAM
256
GPIO
48
Secure Vault™
High
Low Power Consumption
Yes
ADC Resolution
20
Package
QFN68
Package Size (mm)
8x8
MCU Core
ARM Cortex-M33
Core Frequency
80
Flash
2048
RAM
256
GPIO
48
Secure Vault™
High
Low Power Consumption
Yes
ADC Resolution
20
Package
QFN68
Package Size (mm)
8x8

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the EFM32PG26B301F2048IM68 until at least April 2036. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close