Bluetooth LE. Built to win on every front.

Series 2 Devices

We are the leading innovator in
low-power wireless.  

Series 2 has long powered the IoT industry with unmatched efficiency, flexibility, and scalability. Today, it remains the backbone of the most trusted low-power IoT platform.

Performance

Performance

Superior RF sensitivity and higher transmit power for cleaner performance in noisy environments.


Power Consumption

Power Consumption

Longer battery life with better power efficiency, outperforming the competition by over 60%.


Security

Security

Industry-leading PSA Level 3 certified products, and easily updatable.


Price

Price

Lower SoC price with high integration and minimal external components.

Silicon Labs Series 2 vs. Closest Competitor

  1. Performance
  2. Power Consumption
  3. Security
  4. Price
Performance Icon
p e r f o r m a n c e
  

Series 2 is built for real-world RF conditions

Power Consumption Graphic

Silicon Labs Series 2 vs. Closest Competitor



Superior RF sensitivity and selectivity for cleaner performance in noisy environments.

Silicon Labs Series 2 radios deliver a 4.2 dB sensitivity advantage over Closest Competitor devices, enabling longer range and more reliable communication in low-power applications.

Performance Chart
Coexistence for Crowded Environments

Coexistence for crowded environments

With advanced multiprotocol capabilities and dedicated hardware for dynamic coexistence management, Series 2 devices maintain robust connections even alongside heavy Wi-Fi, Bluetooth, or Thread traffic. Unlike the closest competitors series, which requires more tuning and lacks comparable real-time interference mitigation, Silicon Labs offers proven coexistence performance with minimal packet loss and reduced latency.

We did the hard work so you don't have to.

p o w e r   C o n s u m p t i o n


Energy efficiency is why our Series 2 devices exists

Design for Any Battery Chemistry


Power Consumption Chart

Longer battery life with better power efficiency

Silicon Labs Series 2 devices deliver high performance without the high price. Compared to Closest Competitor devices, our Series 2 devices consume less power in both typical and sleep modes, enabling multi-year battery life—even in always-on sensing applications. 

Our SoCs support any battery chemistry with an integrated DC-DC boost that operates from just 0.8 V—far lower than competitors that shut down below 1.7 V. That means no need for an external $0.20+ boost IC and full support for alkaline, silver-oxide, and zinc-air cells. Power your Bluetooth product with a single 1.5 V cell for thinner, lighter designs without sacrificing performance.

Built for always-on devices

Our hardware accelerator eliminates the traditional CPU bottleneck by delivering machine learning performance that’s 4x faster and 6x more energy efficient. Purpose-built for always-on devices, MVP enables continuous ML processing—from voice wake word detection to vibration-based predictive maintenance—without taxing the battery or the CPU. By pushing intelligence to the edge, accelerator helps embedded systems operate longer.

Always On Devices
Accurate Battery Life

Accurate battery life built into the xG27 and xG29 

Silicon Labs SoCs feature integrated battery monitoring with a built-in coulomb counter, eliminating the need for an external PMIC and saving over $0.50 per device. This on-chip solution enables accurate, real-time battery tracking, ensuring precise low-battery alerts and consistent operation during critical tasks—essential in medical, industrial, and safety-critical applications where voltage-based estimates often fall short.

S e c u r i t y
 

Built-in Secure Vault

Security Table

Industry-leading PSA Level 3 and easily updatable

Series 2 delivers PSA Level 3 certification, secure key storage, and in-field update capabilities—far beyond the fixed-function security in Closest Competitor devices. If a vulnerability is found in Closest Competitor, it’s incredibly difficult to patch.

Your engineering team doesn’t need to become security experts just to meet regulations. Secure Vault takes care of PSA compliance, key management, and tamper protection out of the box — no TrustZone setup required. You focus on innovation. We’ll handle the attack surface.

p r i c e
 

Secure, efficient wireless without the price tag



Lower Price

Lower BOM costs with high integration and minimal external components.

Silicon Labs Series 2 devices deliver high performance without the high price. Compared to Closest Competitor parts, you get premium wireless capabilities at a significantly lower BOM cost.

Capture what others miss: 20-bit ADC precision for smarter, safer devices

Silicon Labs’ SoCs deliver precision with high-accuracy ADCs that enable smarter, safer designs. The xG24 features a 20-bit ADC that detects voltage changes as small as 3 µV—over 30× finer than a standard 14-bit ADC. The xG22, xG27, and xG29 offer 16-bit ADCs that resolve down to 50 µV. This granularity helps detect battery imbalances, track shunt voltages, and capture biosignals like ECG or PPG.

Because the ADC is fully integrated into the device, customers avoid the cost of adding an external component. This lowers BOM cost, keeps our pricing more competitive, and ultimately saves customers money.

Safer Devices

Series 3 Portfolio: Raising the Bar with PSA Level 4 Certification

Silicon Labs' newly launched Series 3 portfolio sets a new standard for compute power, integration, security, and energy efficiency—meeting the demands of today’s line- and battery-powered IoT devices.

As smart devices become more compact and capable, the need for robust, secure, and integrated wireless solutions is greater than ever. Series 3 SoCs rise to the challenge with advanced processing, flexible memory, top-tier security, and simplified external component integration. Underscoring this leadership, the Series 3 Secure Vault™ security subsystem on the SiXG301—the first SoC in the Series 3 portfolio—has achieved the world’s first PSA Level 4 certification. This highest-level recognition by PSA Certified affirms Silicon Labs’ unmatched security leadership and legacy of embedding trust at the core of every connected device.

psa level 4 certified

Together Series 2 and the Series 3 platform expands our IoT leadership—delivering scalable solutions for the full spectrum of applications.

  • SiBG301 and SiMG301: Optimized for Line-Powered Applications. Ideal for advanced LED lighting and smart home devices
  • SiXG302: Designed for Battery-Powered Efficiency. Perfect for ultra-low-power wireless sensors and actuators

Most innovative Bluetooth LE SoCs available.

Contact Sales

Close
Loading Results
Close