SiMG301 Series 3 Low Power Multiprotocol Wireless SoC

The SiMG301 SoC family belongs to our next generation Series 3 platform that further extends our leadership in ultra-low power IoT SoCs and modules. Series 3 brings new levels of compute, security, RF performance, and power efficiency that are necessary to address emerging IoT markets. The SiMG301 is purpose built for line powered smart devices including LED lighting, plugs and switches.

The multi-core device has an ARM® Cortex®-M33 running up to 150 MHz for application development and dedicated cores for the radio and security engine. Our Series 3 Secure Vault™ has been certified for PSA Certified Level 4, ensuring the highest level of attack resistance from PSA Certified, protecting both the data and the device. Memory options of up to 4 MB Flash and 512 kB RAM allow for more demanding applications including support for our concurrent multiprotocol (CMP) that can run both Zigbee and Matter over Thread at the same time on a single device, simplifying SKU management for the product manufacturer and ease of use for the end user.

Optimized for LED lighting applications, select SiMG301 devices integrate key features including a PIXELRZ single wire communication interface for LED controller ICs as well as a LED pre-driver that enables low level and consistent dimming, resulting in a simplified design, reduced BOM, and lower product cost.

Block Diagram
Multiprotocol Support
Bluetooth, Matter, Thread, Zigbee, Dynamic Multiprotocol & Concurrent Multiprotocol
Secure Vault™ High
PSA Certified Level 4
Ideal Applications
LED Lighting, Smart Home & Smart Building

SiMG301 Key Features

High Performance Compute

  • Efficient ARM® Cortex®-M33
  • 150 MHz (FPU and DSP)
  • Up to 4 MB of Secure XIP QSPI Flash
  • Up to 512 kB of RAM

HIgh Performance 2.4 GHz Radio

  • Up to +10 dBm TX
  • -98.6 dBm RX @ BLE 1 Mbps
  • -106.3 dBm RX @ 802.15.4
  • Concurrent 802.15.4 channel scanning

Low Power

  • 11.1 mA TX @ 0 dBm
  • 28.2 mA TX @ +10 dBm
  • 7.8 mA RX (BLE 1 Mbps)
  • 8.8 mA RX (802.15.4)
  • 47 µA/MHz in Active Mode EM0 at 150 MHz

Multiple Package Options

  • QFN32 4 × 4  mm (20 GPIO)
  • QFN40 5 × 5  mm (28 GPIO)

Optimized Peripherals

  • QSPI w/ XIP, USART, I2C
  • 7-Ch enhanced PWM, LED Pre-driver
  • 12-bit ADC, ACMP
  • Temperature sensor +/- 1.5° C

Status

Find the Right SiMG301 Device Select Columns

Select Columns
Part Number Pricing MCU Core Flash RAM Output Power Max (dBm) Package Type Package Size (mm) GPIO Temperature Range ºC
1K @ US$3.85 ARM Cortex-M33 4096 384 10 QFN32 4x4 20 -40 125
1K @ US$3.58 ARM Cortex-M33 3072 384 10 QFN32 4x4 20 -40 125
1K @ US$3.9 ARM Cortex-M33 4096 512 10 QFN32 4x4 20 -40 85
1K @ US$3.91 ARM Cortex-M33 4096 512 10 QFN40 5x5 28 -40 85
1K @ US$4.05 ARM Cortex-M33 4096 512 10 QFN32 4x4 20 -40 125
1K @ US$4.06 ARM Cortex-M33 4096 512 10 QFN40 5x5 28 -40 125
1K @ US$2.58 ARM Cortex-M33 0 512 10 QFN40 5x5 22 -40 125
1K @ US$3.58 ARM Cortex-M33 3072 384 10 QFN32 4x4 17 -40 125
1K @ US$3.28 ARM Cortex-M33 2048 512 10 QFN32 4x4 17 -40 85
1K @ US$3.44 ARM Cortex-M33 2048 512 10 QFN32 4x4 17 -40 125
1K @ US$3.94 ARM Cortex-M33 4096 512 10 QFN32 4x4 17 -40 85
1K @ US$4.09 ARM Cortex-M33 4096 512 10 QFN32 4x4 17 -40 125

    Sort A -> Z
    Sort Z -> A

    Filter by values...

      Close
      Loading Results