Series 3 Wireless Platform

Silicon Labs Series 3: Purpose-Built for the IoT

Silicon Labs Series 3 devices represent the next generation of IoT wireless product development. This is the first embedded computing platform with the security, performance, power efficiency, and low cost required to tap into emerging IoT market opportunities. Our Series 3 22nm wireless platform will be the only multi-radio solution architected with a common code base and memory options for future proofing and backwards compatibility with Series 2. This flexibility and features make this the most scalable wireless platform available and will result in more efficient development and application portability.



Series 3 Wireless Platform Features

Extensible

Extend your design flexibility across wireless platforms, protocols, and applications while scaling for new and expanding use cases. High performance and low power creates high-volume opportunities for connected devices.

High-Performance

More than 100x the processing capability, including an integrated AI/ ML accelerator for edge devices enabling consolidation of system processing into wireless SoC. Eliminate MCUs that take up space and add cost to your system. 

Secure

Building on the strength of our Series 2 Secure Vault™, the world’s first security technology to earn PSA Level 3 certification, Series 3 Secure Vault ups the ante for a secure foundation by becoming the world’s first PSA Level 4 certified security technology.

Scalable

The only multi-radio platform architected with a common code base across 30+ Silicon Labs devices. Flexible manufacturing mitigates supply risks and includes memory options that future proof designs.



Series 3 Wireless Platform Products

Series 3 SoCs Select Columns
Select Columns
MCU Core Flash RAM Secure Vault™
SiBG301 Series 3 SoCs
Bluetooth Low Energy SiBG301 SoCs (Series 3)
ARM Cortex-M33 0 , 2048 , 4096 512 High
SiMG301 Series 3 SoCs
Zigbee and Thread SiMG301 SoCs (Series 3)
ARM Cortex-M33 0 , 2048 , 3072 , 4096 384 , 512 High

    Sort A -> Z
    Sort Z -> A

    Filter by values...

      Coming Soon in 2026

      SiXG302: Designed for Battery-Powered Efficiency  

      Expanding Series 3 to battery-powered applications, the upcoming SiMG302 and SiBG302 will deliver groundbreaking energy efficiency without sacrificing performance. Featuring Silicon Labs’ advanced power architecture, the SiXG302 is designed to use only 15 µA/MHz active current, 30% lower than competitive devices in its class. This makes it ideal for battery-powered wireless sensors and actuators for both Matter and Bluetooth applications. The SiMG302 and SiBG302 are planned for customer sampling in 2026. 

      For more information please contact sales.

      Stay Up-to-Date on Series 3 and Silicon Labs News

      Our Series 3 wireless platform will be the most scaleable IoT development solution available. Sign up here to receive the latest marketing announcements and news related to Series 3 and more from Silicon Labs.

      Close
      Loading Results
      Close