EFR32BG29 Common Specs
Low Power Wireless System-on-Chip
- High-performance 32-bit 76.8 MHz ARM Cortex®-M33 with DSP instruction and floating-point unit for efficient signal processing
- Up to 1 MB flash program memory
- Up to 256 kB RAM data memory
- 2.4 GHz radio operation
Radio Performance
- -106.8 dBm sensitivity @ 125 kbps GFSK
- -99 dBm sensitivity @ 1 Mbit/s GFSK
- -96.1 dBm sensitivity @ 2 Mbit/s GFSK
- TX power up to +8 dBm
Low System Energy Consumption
- 3.6 mA RX current (1 Mbps GFSK)
- 4 mA TX current @ 0 dBm output power
- 9 mA TX current @ 6 dBm output power
- 11 mA TX current @ 8 dBm output power
- 30 μA/MHz in Active Mode (EM0) at 76.8 MHz
- 3.4 μA EM2 DeepSleep current (256 kB RAM retention and RTC running from LFXO)
- 1.5 μA EM2 DeepSleep current (16 kB RAM retention and RTC running from LFXO)
- 0.16 μA EM4 current
Wide Selection of MCU Peripherals
- 16-bit Analog to Digital Converter (IADC)
- Analog Comparator (ACMP)
- Up to 26 General Purpose I/O pins with output state retention and asynchronous interrupts
- 8 Channel DMA Controller
- 12 Channel Peripheral Reflex System (PRS)
- 3 × 16-bit Timer/Counter with 3 Compare/Capture/PWM channels
- 2 × 32-bit Timer/Counter with 3 Compare/Capture/PWM channels
- 32-bit Real Time Counter
- 24-bit Low Energy Timer for waveform generation
- 1 × Watchdog Timer
- 2 × Universal Synchronous/Asynchronous Receiver/Transmitter (UART/SPI/SmartCard (ISO 7816)/IrDA/I2S
- 2 × Enhanced Universal Asynchronous Receiver/Transmitter (EUSART)
- 2 × I2C interface with SMBus support
- Digital microphone interface (PDM)
- Precision Low-Frequency RC Oscillator to replace 32 kHz sleep crystal
- RFSENSE with selective OOK mode
- Die temperature sensor with +/- 1.5 °C accuracy after single-point calibration
- Coulomb counter integrated into DC-DC
Supported Modulation Format
- 2 (G)FSK with fully configurable shaping
- OQPSK DSSS
- (G)MSK
Protocol Support
Wide Operation Range
- Devices with Buck DC-DC
- 1.8 V to 3.8 V supply range
- -40 °C to 125 °C
- 1.8 V to 3.8 V supply range
- Devices with Boost DC-DC
- 1.2 V to 1.7 V supply range
- -20 °C to 55 °C
Packages
- QFN40 5 mm × 5 mm × 0.85 mm
- WLCSP45 2.6 mm x 2.8 mm x 0.5 mm
BG29 Security Features
- Hardware Cryptographic Acceleration for AES128/192/256, ChaCha20-Poly1305, SHA-1, SHA-2/256/384/512, ECDSA+ECDH(P-192, P-256, P-384, P-521), Ed25519 and Curve25519, J-PAKE, PBKDF2
- True Random Number Generator (TRNG)
- ARM® TrustZone®
- Secure Boot (Root of Trust Secure Loader)
- Secure Debug Unlock
- DPA Countermeasures
- Secure Key Management with PUF
- Anti-Tamper
- Secure Attestation
Find the Right EFR32BG9 Device Select Columns
| Part Number | MCU Core | Core Frequency (MHz) | Flash | RAM | Secure Vault | Bluetooth | Bluetooth Mesh | Cryptography | Output Power Max (dBm) | GPIO | I²C | Timers (16-bit) | Temperature Range ºC | Package Type | Package Size (mm) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ARM Cortex-M33 | 76.8 | 1024 | 256 | High | 5.4 | No | AES-128 AES-256 ECC SHA-1 SHA-2 | 8 | 26 | 2 | 3 | -40 125 | QFN40 | 5x5 — | |
| ARM Cortex-M33 | 76.8 | 1024 | 256 | High | 5.4 | No | AES-128 AES-256 ECC SHA-1 SHA-2 | 4 | 19 | 2 | 3 | -20 55 | WLCSP45 | 2.6x2.8 — | |
| ARM Cortex-M33 | 76.8 | 1024 | 256 | High | 5.4 | No | AES-128 AES-256 ECC SHA-1 SHA-2 | 6 | 25 | 2 | 3 | -20 55 | QFN40 | 5x5 — |
Sort A -> Z
Sort Z -> A
Filter by values...
EFR32BG29 Bluetooth LE +4 dBm DCDC Boost WLCSP Radio Board
The EFR32BG29 +4 dBm DCDC Boost WLCSP Radio Board is designed work with the WPK Mainboard (not included) to support the development of wireless IoT devices based on 2.4 GHz wireless protocols inlcuding Bluetooth LE, Zigbee PRO/Green Power, and Proprietary. Reference designs are provided for implementation into your own designs.
EFR32BG29 Bluetooth LE +4 dBm DCDC Boost WLCSP Radio Board
The EFR32BG29 +4 dBm DCDC Boost WLCSP Radio Board is designed work with the WPK Mainboard (not included) to support the development of wireless IoT devices based on 2.4 GHz wireless protocols inlcuding Bluetooth LE, Zigbee PRO/Green Power, and Proprietary. Reference designs are provided for implementation into your own designs.
EFR32xG29 Wireless 2.4 GHz +8 dBm DCDC Buck Radio Board
The EFR32xG29 Wireless 2.4 GHz +8 dBm DCDC Buck Radio Board is designed work with the WPK Mainboard (not included) to support the development of wireless IoT devices based on 2.4 GHz wireless protocols inlcuding Bluetooth LE, Zigbee PRO/Green Power, and Proprietary. Reference designs are provided for implementation into your own designs.
EFR32xG29 Wireless 2.4 GHz +8 dBm DCDC Buck Radio Board
The EFR32xG29 Wireless 2.4 GHz +8 dBm DCDC Buck Radio Board is designed work with the WPK Mainboard (not included) to support the development of wireless IoT devices based on 2.4 GHz wireless protocols inlcuding Bluetooth LE, Zigbee PRO/Green Power, and Proprietary. Reference designs are provided for implementation into your own designs.
EFR32xG29 Wireless 2.4 GHz +6 dBm DCDC Boost Radio Board
The EFR32xG29 Wireless 2.4 GHz +6 dBm DCDC Boost Radio Board is designed work with the WPK Mainboard (not included) to support the development of wireless IoT devices based on 2.4 GHz wireless protocols inlcuding Bluetooth LE, Zigbee PRO/Green Power, and Proprietary. Reference designs are provided for implementation into your own designs.
EFR32xG29 Wireless 2.4 GHz +6 dBm DCDC Boost Radio Board
The EFR32xG29 Wireless 2.4 GHz +6 dBm DCDC Boost Radio Board is designed work with the WPK Mainboard (not included) to support the development of wireless IoT devices based on 2.4 GHz wireless protocols inlcuding Bluetooth LE, Zigbee PRO/Green Power, and Proprietary. Reference designs are provided for implementation into your own designs.
EFR32xG29 Wireless 2.4 GHz +8 dBm DCDC Buck Pro Kit
The EFR32xG29 Wireless 2.4 GHz +8 dBm DCDC Buck Pro Kit is designed to support the development of wireless IoT devices based on the EFR32xG29, and support the development of 2.4 GHz wireless protocols including Bluetooth LE, Zigbee PRO/Green Power, and Proprietary. The kit includes a Radio Board that provides a complete reference design for the EFR32xG29 wireless SoC and provides all the necessary tools for developing high-volume, scalable 2.4 GHz wireless IoT solutions.
EFR32xG29 Wireless 2.4 GHz +8 dBm DCDC Buck Pro Kit
The EFR32xG29 Wireless 2.4 GHz +8 dBm DCDC Buck Pro Kit is designed to support the development of wireless IoT devices based on the EFR32xG29, and support the development of 2.4 GHz wireless protocols including Bluetooth LE, Zigbee PRO/Green Power, and Proprietary. The kit includes a Radio Board that provides a complete reference design for the EFR32xG29 wireless SoC and provides all the necessary tools for developing high-volume, scalable 2.4 GHz wireless IoT solutions.