EFR32FG28A110F1024GM68

EFR32FG28A110F1024GM68

Sub-GHz Wireless + 2.4 GHz BLE SoCs

EFR32FG28A110F1024GM68 include a ARM Cortex-M33 core, providing plenty of processing capability, while integrated security features provide fast encryption, secure boot loading and a debug access control. This device includes 1024 kB of flash, 256 kB of RAM and is available in a QFN68 package. With up to 16 dBm maximum power output and an excellent receive sensitivity of -124.8 (4.8 kbps OQPSK @ 915 MHz) dBm, the EFR32FG28A110F1024GM68 provides a robust RF link for reliable communications and industry-leading energy efficiency for Sub-GHz networks.

 

Key Specs

 
MCU Core
ARM Cortex-M33
Flash (kB)
1024
RAM (kB)
256
Sub-GHz Capable
Yes
Package Type
QFN68
Dig I/O Pins
49
Secure Vault
Mid
MCU Core
ARM Cortex-M33
Flash (kB)
1024
RAM (kB)
256
Sub-GHz Capable
Yes
Package Type
QFN68
Dig I/O Pins
49
Secure Vault
Mid

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the EFR32FG28A110F1024GM68 until at least August 2033. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close