Device/Module image

WGM160P022KGA

WGM160 Wi-Fi Modules (Series 1)

The WGM160P022KGA is a secure, low power, fully certified Wi-Fi module designed specifically for IoT applications. With a 2.4 GHz, b/g/n, 1x1, 20 MHz Wi-Fi radio and a 72 MHz ARM Cortex-M4, the device runs the complete Wi-Fi Stack, TCP/IP stack and your applications. Advanced peripherals like an Ethernet MAC and capacitive touch allow you to reduce BOM and add features to your products. The device supports Gecko OS, a next-gen IoT OS designed to simplify wireless connectivity and reduce development time. The device is available with or without a built-in antenna (reduces BOM) and a LF XTAL (lower sleep current for Wi-Fi).

 

Key Specs

 
Protocol
2.4 GHz, b/g/n, 1x1, 20 MHz
Antenna
Built-In
LFTAL
No
TX Power (dBm)
16
MCU Core
ARM Cortex-M4
RAM (kB)
512
Flash (kB)
2048
Package Size (mm)
23.8x14.2x2.3
Protocol
2.4 GHz, b/g/n, 1x1, 20 MHz
Antenna
Built-In
LFTAL
No
TX Power (dBm)
16
MCU Core
ARM Cortex-M4
RAM (kB)
512
Flash (kB)
2048
Package Size (mm)
23.8x14.2x2.3
WGM160P Module Block Diagram

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to produce the WGM160P022KGA until at least February 2029.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)
Close
Loading Results
Close