EFR32MG21A010F512IM32

EFR32MG21A010F512IM32

Zigbee and Thread EFR32MG21 SoCs (Series 2)

EFR32MG21A010F512IM32 EFR32MG21 Series 2 wireless SoCs include a 80 MHz ARM Cortex-M33  core, providing plenty of processing capability while a dedicated security core provides faster encryption, secure boot loading and debug access control. The device includes 512 Flash, 64 RAM and is available in a QFN32 package. With up to + 10 dBm maximum power output and excellent receive sensitivity of -104.3 (250 kbps O-QPSK DSSS) dBm, the EFR32MG21A010F512IM32 provides a robust RF link for reliable communications for Zigbee, Thread and multiprotocol applications and enables greater range and reliable RF communications. EFR32MG21A010F512IM32 uses the same tools as EFR32MG Series 1, providing easy migration and fast time-to-market with development kits, SDKs, mobile apps and our patented network analyzer.

 
Loading..

Find Similar Models

Flash (kB)

Key Specs

 
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
80
Flash (kB)
512
RAM (kB)
64
Secure Vault
Base
Max Output Power
10
GPIO
20
Temperature (Min)
-40
Temperature (Max)
125
Package Type
QFN32
Zigbee Capable*
Yes
Thread Capable
Yes
Bluetooth Low Energy Capable
Yes
2.4 GHz Capable
Yes
Sub-GHz Capable
No
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
80
Flash (kB)
512
RAM (kB)
64
Secure Vault
Base
Max Output Power
10
GPIO
20
Temperature (Min)
-40
Temperature (Max)
125
Package Type
QFN32
Zigbee Capable*
Yes
Thread Capable
Yes
Bluetooth Low Energy Capable
Yes
2.4 GHz Capable
Yes
Sub-GHz Capable
No

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the EFR32MG21A010F512IM32 until at least April 2029. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close