End Of Life: The End of Life (EOL) and Last Time Buy (LTB) has been announced for this part. In its place we recommend:
Device/Module image

C8051F006

Analog-Intensive MCUs

The C8051F006 is a highly integrated mixed-signal 8-bit microcontroller (MCU) featuring a powerful 8051 core with 25 MHz performance. This analog-intensive MCU features a 12-bit, 8-ch., 100 ksps ADC, a 12-bit, 2-ch. DAC, 2 comparators, and an on-chip temperature sensor. The C8051F006 also offers 32 kB Flash, 2.25 kB RAM along with additional communication interfaces and 4 x 16-bit timers. With excellent digital peripherals and high analog integration in a 7x7 mm, QFP48, the C8051F006 MCU is a truly stand-alone system-on-chip solution, making it ideal for applications such as portable medical equipment, weigh scales, test equipment, and fiber optic systems among others.

 

Key Specs

 
MCU Core
8051
MHz
25
Flash (kB)
32
RAM (kB)
2.25
I2C
1
SPI
1
UART
1
Dig I/O Pins
16
ADC
12-bit, 8-ch., 100 ksps
DAC
12-bit, 2-ch.
Comparators
2
PCA Channels
5
Timers (16-bit)
4
Package Type
QFP48
Package Size (mm)
7x7
MCU Core
8051
MHz
25
Flash (kB)
32
RAM (kB)
2.25
I2C
1
SPI
1
UART
1
Dig I/O Pins
16
ADC
12-bit, 8-ch., 100 ksps
DAC
12-bit, 2-ch.
Comparators
2
PCA Channels
5
Timers (16-bit)
4
Package Type
QFP48
Package Size (mm)
7x7
C8051F0xx-BD.png

Quality Assurance, Environmental and Packaging Information

The C8051F006 is now End of Life with a last time buy date in September 2026. Please place any final orders before this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results