WF111 Wi-Fi® Module

Wi-Fi for Linux and Android Devices

The WF111 is a fully integrated single 2.4 GHz band 802.11 b/g/n module designed for portable and battery-powered applications that need Wi-Fi connectivity. The WF111 integrates an IEEE 802.11 b/g/n radio, antenna or U.FL antenna connector, and SDIO host interface. It provides a low cost and simple Wi-Fi solution for devices that run an operating system and a TCP/IP stack on-board, but still offers the benefits of a module – small form factor, certifications, and easy integration.

Silicon Labs also offers WF111 drivers for the Linux and Android operating systems. The WF111 has hardware support for Wi-Fi encryption protocols.

Module Benefits

  • Small, fully integrated 802.11 b/g/n module with radio and antenna
  • Regulatory qualifications, reducing R&D risks and time-to-market
  • Low power solution designed for mobile and battery-powered applications
  • Industrial specifications, long lifetime, and future proof solution

Module Specifications

    Radio Features:
  • IEEE 802.11 b/g/n radio
  • 2.4 GHz frequency band
  • Europe: 13 channels
  • North-America: 11 channels
  • Japan: 14 channels
  • Symbol rate up to 72.2 Mbps
  • Transmit power: +16 dBm
  • Receiver sensitivity: -97 dBm
  • Integrated antenna or U.FL connector
  •  
    O/S Drivers:
  • Linux
  • Android (contact for details)
  • Processors: x86 and ARM
    Hardware Features:
  • SDIO host interface
  • Six software programmable IO pins
  • Temperature range: -40°C to +85°C
  • Dimensions: 19.0 x 12.0 x 2.1 mm
  •  
    Qualifications:
  • CE
  • FCC
  • IC
  • Japan
  • South Korea
    Wi-Fi Features:
  • Client mode support
  • Access Point up to eight clients
  • WPA2, WPA, WEP encryption
  • WMM

Getting Started with WF111 Wi-Fi Module

WF111 Wireless Development Kit

The easiest way to begin development with WF111 is with the WF111 Wireless Development Kit.

 

Add to Cart


Documentation

Title Version Resource Type
Bluetooth, Wi-Fi and Regulatory Certifications 3 Presentations
Developing Wi-Fi Connection IoT Devices 2 Presentations
Wi-Fi Technology Presentation Presentations
BGScript Syntax Highlighting for Notepad++ Miscellaneous
Bluetooth, Wi-Fi and Regulatory Certifications Miscellaneous
Bluegiga® Wi-Fi Software Release Notes 1.4.1 Release Notes
WF111 Presentation 2 Presentations
WF111 Linux Drivers v.5.2.2-r2 (x86) 5.2.2-r2 Software
WF111 Linux Drivers v.5.2.2-r3 (x86) 5.2.2-r3 Software
WF111 Android Drivers v.5.1.0 5.1.0 Software
AN995: WF111 Android Driver Installation 1.0 Application Notes
WF111 Development Kit Data Sheet 1.1 Data Sheets
UG222: Bluegiga Wi-Fi Products 1.2 User Guides
UG220: WF111 Troubleshooting 1.0 User Guides
UG224: WrapFinder User Guide 1.0 User Guides
WF111 and WF121 Footprint Libraries Reference Designs
WF111 Development Kit Design Material Reference Designs
WF111 MTBF Prediction Report Miscellaneous
WF111 KCC Report and Certificate Miscellaneous
WF111 Japan Test Report and Certificate Miscellaneous
WF111 FCC Reports and Grant Miscellaneous
WF111 Canada Certificate and Report Miscellaneous
WF111 CE Test Reports and DoC Miscellaneous
WF111 Data Sheet: 802.11 B/G/N Module 1.2.6 Data Sheets
AN996: WF111 Linux Driver Installation 2.3 Application Notes
Bluegiga WF111 Software Driver Release Notes 5.2.2-r4 Release Notes
WF111 Linux Driver 5.2.2 r4 (ARMv7) 5.2.2-r4 Software
WF111 Linux Driver 5.2.2 r4 (ARMv5) 5.2.2-r4 Software
WF111 Brazil Anatel Test Reports and Certificates Miscellaneous
17052273 Relocation of Singapore Test Centre and Order Fulfillment Centre, Modules Product Change Notifications (PCN)
180822330 Module Label Change - RoHS Label Only Product Change Notifications (PCN)
AN1160: Project Collaboration with Simplicity Studio 0.1 Application Notes
UG103.16: Multiprotocol Fundamentals 0.2 User Guides
Wireless Selector Guide 7 Brochures
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
AN0822: Simplicity Studio™ User's Guide 0.5 Application Notes
AN1121: Headless Builds with Simplicity Studio v4 0.1 Application Notes
WF111 Software Release notes 5.2.2-r3 Release Notes
Addendum to Bulletin 1607181 - Addition of WF111-N into WF111 family for manufactured at USI Product Change Notifications (PCN)
17062889-WF111-Anatel-ID-Update-and-Datasheet-1.4-Revision Product Change Notifications (PCN)
PB #1607181: Additional assembly test ship site and trace codes for WF111-E Product Change Notifications (PCN)
PB 1603142 Additional assembly test ship site and trace codes for BLE113 BGM111 WT12 BT121 WF121-A WF111-A Product Change Notifications (PCN)
PB #1503301: Bluegiga for Label and Document Change Product Change Notifications (PCN)
Wireless IoT Modules Master Errata for Shield Marking 1.0 Errata
Contact Sales Contact Sales
Close
Loading Results