WFM200S Series 2 Wi-Fi Transceiver Modules

WFM200S modules form the perfect certified Wi-Fi transceiver secure, low-power IoT Wi-Fi applications. The Wi-Fi transceiver contains a 2.4 GHz 802.11b/g/n radio (MAC and PHY layer), optimized for low power and optimal RF performance in crowded RF environments, supporting Linux-based and RTOS-based hosts to deliver a complete Wi-Fi solution. High-speed SPI and SDIO host interfaces provide flexibility and throughput. An optional secure link interface between the host and the transceiver enhances security. Modules are fully certified with the transceiver, antenna, crystal and passives all built into a tiny package with support for up to 105 °C operation.

Ideally suited for home automation products like security cameras, motion detectors, smart locks, video doorbells, thermostats and smoke detectors. In the industrial and consumer space, ideal applications are point-of-sale-terminals, portable printers, wireless tools and wireless sensors.

Temperature range
Up to 105 ºC
Associated DTIM3 current
298 µA

You can start developing Matter solutions using the WFM200 Series 2 Wi-Fi Transceiver Modules

WFM200S Common Specs

Module Features

  • Pre-certified for FCC, IC, CE and Japan operation
  • Integrated antenna (with pad for antenna diversity)
  • Integrated matching network
  • Integrated crystal

Transceiver Features

  • 802.11 b/g/n Wi-Fi transceiver including the radio, baseband, MAC, security and host interface
  • Superior link budget with integrated LNA, PA and Balun
  • OTP included removing the need for an external EEPROM
  • Ultra-low power optimized IoT solution
  • End-to-end security with hardware protected secure boot and encrypted host interface
  • 802.11 split and full MAC architecture support
  • Complete Network Co-Processor (NCP) support for Linux and RTOS external hosts

RF Features

  • Dual 2.4 GHz antenna pads for full antenna diversity support
  • 2.4 GHz co-existence; 2-, 3- and 4-wire PTA support
  • Integrated Balun, T/R switch, LNA and PA for 2.4 GHz

Standards/IEEE 802.11 and WFA

  • b - bit rates: up to 11 Mbps
  • g - bit rates: up to 54 Mbps
  • n - bit rates: up to 72.2 Mbps
  • d - regulatory domains
  • e - QoS as per definition in WMM specification
  • i - as per definition in WPA2 specification
  • w - protected management frames
  • WMM Power save
  • WPA/WPA2 Personal
  • Supported with Host Security Supplicant:
    • WPA3
    • WPA2 Enterprise
    • WPS - Wi-Fi Protected Setup

Key MAC and Baseband Features

  • 1x1 802.11n with full 802.11 b/g compatibility, 72.2 Mbps
  • Greenfield Tx/Rx for 802.11n optimal performance
  • Short Guard Interval (SGI) for 802.11 optimal throughput
  • A-MPDU Rx and Tx for high MAC throughput
  • Block Acknowledgement support
  • Rx Defragmentation
  • Roaming supported
  • Client, SoftAP modes supported
  • Concurrent AP + STA support

Power Consumption

  • Rx (@DSSS-1Mbps): 42.3 mA
  • Tx (15.1 dBm @DSSS-1Mbps): 145 mA
  • Associated DTIM3 average current: 298 μA
  • Associated Sleep Current: 22 μA
  • Shutdown mode: 0.5 μA

Host Interfaces

  • SDIO (1-bit and 4-bit SD mode up to 26 MHz)
  • SPI (1-bit up to 52 MHz)

Peripheral Interfaces

  • External 32 kHz crystal for low power clock control
  • GPIOs (including wake-up and Tx/Rx activity monitoring)

ROHS/REACH Compliant

Electrical Characteristics

  • 1.8 V - 3.6 V

Operating Temperature Range

  • -40 °C to +105 °C

Packaging

  • 6.5 x 6.5 mm SIP Package

Security and Encryption Features:

  • Secure boot with roll-back prevention
  • Encrypted host interface, dedicated hardware acceleration block
  • Integrated True Random Number Generator
  • Secure key storage using protected OTP technology
  • AES/WEP hardware acceleration

Status

Find the Right WFM200 Transceiver Module Select Columns
Select Columns
Part Number Protocol Package Type Secure Link Integrated Antenna Serial Interface Sleep Current TX Output Power (dBm) RX Sensitivity (dBm) Temperature Range (mm) Package Size (mm)
2.4 GHz, b/g/n, 1x1, 20 MHz LGA 58 SIP Embedded Antenna SDIO/SPI 0.022 15.1 -96 -40 105 6.5x6.5
2.4 GHz, b/g/n, 1x1, 20 MHz LGA 58 SIP RF Pad; External Antenna SDIO/SPI 0.022 15.1 -96 -40 105 6.5x6.5
2.4 GHz, b/g/n, 1x1, 20 MHz LGA 58 SIP Embedded Antenna SDIO/SPI 0.022 15.1 -96 -40 105 6.5x6.5
2.4 GHz, b/g/n, 1x1, 20 MHz LGA 58 SIP RF Pad; External Antenna SDIO/SPI 0.022 15.1 -96 -40 105 6.5x6.5

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close