EFR32FG23L Sub-GHz Wireless SoC

The EFR32FG23L Sub-GHz solution is an ultra-low power, cost-effective SoC designed with optimal flash and RAM for a diverse set of applications. The single die, multi-core solution, provides best-in-class link budget, low power consumption with fast wakeup times, and an integrated power amplifier to enable the next generation of secure connectivity for IoT devices. The FG23L provides efficiency and reliability, making it suitable for applications such as home and industrial automation, key fobs and smart city sensor nodes.

EFR32BG23L Sub-GHz Wireless SoC Block Diagram
Flash and RAM
128 kB Flash and 32 kB RAM
Ideal Applications
Industrial Automation, Smart City Sensor Nodes & Key Fob

EFR32FG23L Common Specs

Low Power Wireless System-on-Chip 

  • High Performance 32-bit 78 MHz ARM Cortex®-M33 with DSP instruction and floating-point unit for efficient signal processing 
  • 128 kB flash program memory 
  • 32 kB RAM data memory 
  • Sub-GHz radio operation 
  • TX power up to +20 dBm

Wide Selection of MCU peripherals

  • Analog to Digital Converter (ADC)
    • 12-bit @ 1 Msps
    • 16-bit @ 76.9 ksps
  • 2 × Analog Comparator (ACMP)
  • 2 × Digital to Analog Converter (VDAC)
  • Low-Energy Sensor Interface (LESENSE)
  • Up to 23 General Purpose I/O pins with output state retention and asynchronous interrupts
  • 8 Channel DMA Controller
  • 12 Channel Peripheral Reflex System (PRS)
  • 4 × 16-bit Timer/Counter with 3 Compare/Capture/PWM channels
  • 1 × 32-bit Timer/Counter with 3 Compare/Capture/PWM channels
  • 32-bit Real Time Counter
  • 24-bit Low Energy Timer for waveform generation
  • 16-bit Pulse Counter with asynchronous operation (PCNT)
  • 2 × Watchdog Timer
  • 3 × Enhanced Universal Synchronous/Asynchronous Receiver/Transmitter (EUSART)
  • 1 × Universal Synchronous/Asynchronous Receiver/Transmitter (UART/SPI/SmartCard (ISO 7816)/IrDA/I2S)
  • 2 × I2C interface with SMBus support
  • Keypad scanner supporting up to 6x8 matrix (KEYSCAN)
  • Die temperature sensor with +2/-2 °C accuracy across temperature range

Low Energy Consumption

  • 4.2 mA RX current at 920 MHz (400 kbps 4-FSK)
  • 3.8 mA RX current at 915 MHz (4.8 kbps O-QPSK)
  • 5.1 mA RX current at 915 MHz (2 Mbps GFSK)
  • 3.7 mA RX current at 868 MHz (2.4 kbps GFSK)
  • 3.7 mA RX current at 868 MHz (38.4 kbps FSK)
  • 4.0 mA RX current at 433 MHz (100 kbps 2GFSK)
  • 25.0 mA TX current @ 14 dBm output power at 915 MHz (14 dBm part numbers)
  • 85.5 mA TX current @ 20 dBm output power at 915 MHz (20 dBm part numbers)
  • 26 μA/MHz in Active Mode (EM0) at 39.0 MHz
  • 1.5 μA EM2 DeepSleep current (32 kB RAM retention and RTC running from LFXO)
  • 1.2 μA EM2 DeepSleep current (16 kB RAM retention and RTC running from LFRCO)

Supported Modulation Format

  • 2/4 (G)FSK with fully configurable shaping
  • OQPSK DSSS
  • (G)MSK
  • OOK

Protocol Support

  • Proprietary

High Receiver Performance

  • -98.6 dBm sensitivity @ 400 kbps 920 MHz 4-GFSK
  • -125.8 dBm sensitivity @ 4.8 kbps 915 MHz O-QPSK
  • -96.9 dBm sensitivity @ 2 Mbps 915 MHz GFSK
  • -125.3 dBm sensitivity @ 2.4 kbps 868 MHz GFSK
  • -111.5 dBm sensitivity @ 38.4 kbps 868 MHz FSK
  • -110.7 dBm sensitivity @ 100 kbps 433 MHz 2GFSK

Wide Operating Range

  •  1.71 V to 3.8 V single power supply 
  • -40 °C to +85 °C 

Packages

  • QFN40 5 mm × 5 mm × 0.85 mm

FG23L Security Features

Status

Find the Right EFR32FG23L Device Select Columns

Select Columns
Part Number Pricing Integrated MCU MCU Core Flash RAM Output Power Max (dBm) Peak RX Sensitivity Proprietary 2.4 GHz Proprietary Sub-GHz Security GPIO Temp Sensor Timers (16-bit) Temperature Range ºC Package Type Package Size (mm) Debug Interface
1K @ US$1.84 Yes ARM Cortex-M33 128 32 14 -98.6 No Yes AES-128 AES-256 ECC SHA-1 SHA-2 23 Yes 4 -40 85 QFN40 5x5 SW, ETM —
1K @ US$1.92 Yes ARM Cortex-M33 128 32 20 -97.6 No Yes AES-128 AES-256 ECC SHA-1 SHA-2 23 Yes 4 -40 85 QFN40 5x5 SW, ETM —

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close