Device/Module image

WF111

Bluegiga Legacy Wi-Fi Modules

The WF111 is a fully integrated single 2.4 GHz band 802.11 b/g/n module designed for portable and battery-powered applications that need Wi-Fi connectivity. The WF111 integrates an IEEE 802.11 b/g/n radio, antenna or U.FL antenna connector, and SDIO host interface. It provides a low cost and simple Wi-Fi solution for devices that run an operating system and a TCP/IP stack on-board, but still offers the benefits of a module – small form factor, certifications, and easy integration.Silicon Labs also offers WF111 drivers for the Linux and Android operating systems. WF111 has hardware support for Wi-Fi encryption protocols.

 

Key Specs

 
Antenna
Flash
RAM
RX Sensititivy
-97
TX Power
+16
Package Size (mm)
19.0 x 12.0 x 2.1
Antenna
Flash
RAM
RX Sensititivy
-97
TX Power
+16
Package Size (mm)
19.0 x 12.0 x 2.1
Bluegiga Legacy Wi-Fi Modules Block Diagram
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close