Device/Module image

WF200S

The Perfect Wi-Fi Transceiver IC for IoT Applications

The WF200S is the perfect Wi-Fi transceiver for your secure, low-power IoT Wi-Fi needs. The Wi-Fi transceiver contains a 2.4 GHz 802.11 b/g/n radio (MAC and PHY layer), optimized for low power and optimal RF performance in crowded RF environments. The device supports both Linux-based hosts and RTOS-based hosts to deliver a complete Wi-Fi solution. High speed SPI and SDIO host interfaces provide flexibility and throughput. The WF200S uses a secure link interface between the host and the transceiver.
 

Key Specs

 
Secure Link
Yes
Protocol
2.4 GHz 802.11 b/g/n
TX Power Max (dBm)
17
RX Sensitivity (dBm)
-96.3
Associated Sleep (uA)
22
Serial Interface
SDIO, SPI
Onboard Stack
No
Package Size (mm)
4x4
Secure Link
Yes
Protocol
2.4 GHz 802.11 b/g/n
TX Power Max (dBm)
17
RX Sensitivity (dBm)
-96.3
Associated Sleep (uA)
22
Serial Interface
SDIO, SPI
Onboard Stack
No
Package Size (mm)
4x4
WF200 Block Diagram

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to produce the WF200S until at least February 2029.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)
Close
Loading Results
Close