WGM110 Series 1 Wi-Fi Modules

WGM110 Series 1 modules are all-inclusive Wi-Fi modules targeted for applications where good RF performance, low power consumption and fast time-to-market are key requirements. WGM110 devices have excellent RF performance and can provide long range with robust wireless connectivity and security. The WGM110 integrates all elements required by Wi-Fi IoT including an 802.11b/g/n radio, integrated antenna, certifications, a microcontroller, Wi-Fi and IP stacks, an HTTP server and multiple protocols such as TCP and UDP. WGM110 can host BGScript end-user applications or be run in network co-processor mode together with an existing customer microcontroller. The WGM110 module includes highly flexible hardware interfaces supporting various peripherals and sensors. In addition to the Wi-Fi module itself, we offer support to guide and help developers in using WGM110 to build IoT applications with quick time-to-market.

Supports sub-GHz frequency bands
BGScript™ and BGAPI™
Reduced time-to-market
Fully certified Wi-Fi module

WGM110 Common Specs

    Radio
  • Integrated and external antenna variant
  • TX Power: +16 dBm
  • TX Sensitivity: -98 dBm
  •  
    Wi-Fi
  • 802.11: b/g/n
  • Bit rate: 72.2 Mbps
  • 802.11 Security: WPA2/WPA Personal, WPA2/WPA Enterprise and WEP
  • Station Mode (STA)
  • Soft Access Point Mode (SoftAP): up to 5 clients
  • Wi-Fi Direct
  • WPS: 1.0 (push-button)
  •  
    IP Stack
  • IP version: IPv4
  • TCP: client/server
  • UDP: client/server
  • TCP sockets: 20+
  • DHCP: client/server
  • ARP
  • DNS: client/server
  • mDNS
  • DNS-SD
  • HTTP: server
  • TLS/SSL: client
    MCU Features
  • ARM® Cortex®-M3
  • 48 MHz
  • 128 kB RAM
  • 1 MB Flash
  •  
    Hardware Interfaces
  • Host interface: UART/SPI/USB
  • Peripheral interfaces
  • 2 x USART (UART/SPI)
  • 1 x USB (2.0 Full speed)
  • 2 x I2C peripheral interfaces
  • Up to 32 x GPIO with interrupts
  • 12-bit ADC
  • 2 x TIMER (3 PWM's each)
  • Real-time counter
  •  
    Power Consumption
  • 261 mA TX current at +16 dBM
  • 81 mA RX current
  • 2.2 mA associated idle consumption
  • 22 μA deep sleep current
  •  
    Dimensions
  • 14.4 x 21.0 x 2.0 mm
    Electrical Characteristics
  • Supply voltage: 2.7 to 4.8 V for the radio block
  • Supply voltage: 1.98 to 3.8 V for the processor block
  •  
    Software APIs
  • BGAPI™ serial protocol API over UART/SPI/USB for modem usage
  • BGLIB™ host API which implements BGAPI serial protocol
  • BGScript™ scripting language for standalone usage
  •  
    Software Development Tools
  • Free SDK
  •  
    Environmental Specifications
  • Temperature range: -40° to +85°C
  •  
    Modular Certification (pending)
  • CE
  • FCC
  • IC
  • Japan
  • South Korea
WFM110 Module Select Columns
Select Columns
Part Number Protocol Integrated Antenna TX Power (dBm) RX Sensitivity (dBm) Serial Interface Flash RAM Package Size (mm)
802.11 b/g/n Chip Antenna +16 -98 UART, SPI, USB 1024 128 14.4x21.0x2.0

Sort A -> Z
Sort Z -> A

Filter by values...

Contact Sales
Close
Loading Results