Zentri Legacy Wi-Fi Modules

 

The Zentri Legacy Wi-Fi Modules have reached End of Life (EOL) status.

For newer designs, we recommend you use the WGM160 Wi-Fi Modules.

 

Zentri Wi-Fi modules offer an embedded TCP/IP networking stack and web server with RESTful API/websockets and SSL/TLS/HTTPS security and RF pads, allowing maximum antenna flexibility, and full regulatory certification. The modules ship with a fully licensed version of ZentriOS, the connectivity operating system of choice for resource-constrained IoT devices that may require device management services. ZentriOS accelerates time-to-market by providing a common software foundation across multiple product lines. The OS provides integrated security, sophisticated network connectivity features, file management, rich peripheral interfaces and more. 

Device management
ZentriOS

Zentri Module Common Specs

    Protocol

  • IEEE 802.11 b/g/n

  • Wi-Fi Security

  • Open
  • WEP-40
  • WEP-104
  • WPA
  • WPA2-PSK
  • WPA/WPA2-mixed

  • Hardware Communication Interfaces

  • UART, SPI, I²C, USB, JTAG/SWD

    Data Throughput

  • 4 Mbit/s over UART, 10 Mbit/s over SPI

  • RF Transmit Power

  • +18 dBm (11b max.)
  • +16 dBm (11g max.)
  • +14 dBm (11n max.)

  • Microprocessor & Memory

  • ARM Cortex-M4
  • Integrated 512 kB flash
  • Onboard 8 Mbit (1 MByte)
  • SPI-serial flash

    Operating Temperature

  • -30 to +85 ºC

  • Power Consumption

  • Standby: 3.8 μA
  • Sleep: 10 μA
  • Wi-Fi Powersave: 0.77 mA
  • Active Rx: 5.7 mA (1 Mbit/s UDP)
  • Active Tx: 11.4 mA (1 Mbit/s UDP)

  • Software

  • Pre-preprogrammed with ZentriOS
Status
Find the Right Zentri Legacy Module Select Columns
Select Columns
Part Number Application MCU Antenna TX Power (dBm) RX Sensitivity (dBm) Host Interface Flash RAM Package Size (mm)
RF Pad for use with external antenna 19 -94 UART, SPI 1024 96 20.3x15.2x 2.7
RF Pad for use with external antenna 19 -94 UART, SPI 1024 128 20.3 x 15.2 x 2.7

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close