Wi-Fi Products

Wi-Fi 6 + Bluetooth Solutions

Wi-Fi IoT Solutions

Hardware

Silicon Labs’ Wi-Fi portfolio features Wi-Fi 6 and Wi-Fi 4 SoC solutions that support Wi-Fi and Bluetooth with ultra-low power consumption for long battery life, high performance for edge computing, best-in-class security, long range and modules that are FCC, IC and ETSI/CE, MIC certified.

Wi-Fi Modules and SoCs Select Columns
Select Columns
Product Name Wi-Fi Version Frequency Bands Matter Support Application MCU Onboard IP Support Key Peripherals Flash (kB) RAM (kB) PSRAM
SiWx917 Wireless SoCs
Wi-Fi 6 plus and Bluetooth LE 5.4
6 Single Band (2.4) SDIO , SDIO, SPI , SDIO, SPI, UART 4096 , 8192 672 2046 , 8192 , External , —
SiWx917Y Wireless Modules
SiWx917Y Wireless Modules
6 Single Band (2.4) SDIO, SPI , SDIO, SPI, UART , SDIO, UART 4096 , 8192 672 2048 , External , —
RS9116 Wi-Fi Transceiver SoCs
RS9116 Wi-Fi Transceiver SoCs
— — — — — — — — —
RS9116 Wi-Fi Transceiver Modules
RS9116 Wi-Fi Transceiver Modules
— — — — — — — — —
RS9116 Wi-Fi NCP SoCs
RS9116 Wi-Fi NCP SoCs
4 Single Band (2.4) UART, SPI, SDIO, USB CDC 4096 — —
RS9116 Wi-Fi NCP Modules
RS9116 Wi-Fi NCP Modules
— — — — — — — — —

    Sort A -> Z
    Sort Z -> A

    Filter by values...

      Kits and Boards

      Wi-Fi Kits & Boards

      Explorer Kits
      Low cost exploratory kits - to get you started
      Pro Kits
      Modular kits for software development and feature evaluation of IoT devices
      Development Kits
      Full-featured application development kits
      Radio Boards
      Wireless starter kit plug-in boards featuring specific SoC or module wireless devices
      Expansion Boards
      Starter kit and ecosystem accessory boards
      Debug and Programming Tools
      Debugging and programming tools and accessories

      Software and Tools

      Wi-Fi Software Development

      Our Wi-Fi solutions are designed specifically for the IoT, where robust RF performance, low power consumption, easy application development and fast time-to-market are key requirements.

        Wi-Fi 6 + Bluetooth LE developers using hostless SoC mode or hosted mode with Linux or bare-metal or RTOS based host MCUs with products such as the SiWx917 ultra low power Wi-Fi + Bluetooth combo solutions can find support material, drivers and software repositories.
        The WGM110 Wi-Fi Software contains a complete Software Development Kit for developing Wi-Fi IoT applications. It includes all of the software tools needed to deliver your application on time. Take advantage of the free SDK, flexible and easy-to-use APIs and device firmware upgrades capabilities.

      Wi-Fi Power Estimator Demo




      Related Documentation



      Development Questions?

      • Visit The Community

        Engage with our engineers and developers from around the world and check out our knowledge base articles featuring FAQs, example code and additional resources.

      Applications

      Featured Wi-Fi Applications

      On top of supporting IP networks within Wi-Fi, developers can leverage Silicon Labs' broad IoT wireless expertise that spans building automation, smart home, industrial IoT, and smart markets to connect a wide range of networks and devices—regardless of the underlying network protocol.

      Smart Door Locks

      Wearables

      Sensors

      Clinical Medical

      Fleet Management

      Smart Metering

      Learn About Wi-Fi

      Low-Power Wi-Fi SoCs Designed Specifically for the IoT

      IoT applications are often constrained by power, size, and resources and are vulnerable to online and physical hacking. The challenge for Wi-Fi is to deliver adequate performance while reducing power consumption and MIPS requirements while also delivering a high level of security. Here you can learn more about some of the differentiating aspects of our IoT-optimized Wi-Fi solutions.

      Differentiated Wi-Fi for the Internet of Things

      low-power-consumption.png

      Ultra-Low Power Consumption

      • The SiWx917 family of Wi-Fi 6 and Bluetooth LE solutions offer the lowest power consumption for IoT device makers with robust security.
      • Our devices offer the industry’s lowest power for always-on wireless cloud connectivity based on intelligent power management and multiple sleep modes across transmit, receive, and sleep modes.


      Multiprotocol Icon

      Flawless Multiprotocol Performance from the Leader in IoT

      • Our portfolio features multiprotocol support via SiWx917 providing Wi-Fi 6 and Bluetooth LE.
      • Superior RF ensures reliable connectivity in environments despite significant RF interference, maintaining high data rates with fewer retransmissions to save power and channel capacity.
      • Third-party test houses run tests against hundreds of different Wi-Fi access points to ensure high interoperability, reliability, and power efficiency in different environments.
      • We offer full-stack networking, security, and coexistence features, future-proofing current designs, and enabling upgrades without relying on multiple vendors.


      Security Icon

      Industry-Leading Security Stand Alone SoCs or When Coupled with our Secure Host MCUs

      • Our Wi-Fi 6 solution, SiWx917, features an advanced security engine to ensure a high level of device, protocol, and networking security, protecting your devices and users from cyber threats.
      • We offer security services for the implementation of ‘Zero Trust’ security architectures to meet emerging cybersecurity standards.
      • Our devices have several advanced built-in security features, including secure boot, secure link, and secure debug.
      • Silicon Labs EFR32 wireless MCUs support Secure Vault, the most advanced security software suite with the highest PSA Certification Level 3.


      Simplicity Studio Icon

      Simplified Tools and Ease of Development

      • Simplicity Studio is the unified development environment for all Silicon Labs technologies, SoCs, and modules.
      • Users can access web and SDK resources, software and hardware configuration tools, and an IDE.
      • Provides guidance through an optimized workflow, enabling quicker project progression, device configuration, and application optimization.

      Learn more about Wi-Fi with these training assets

      FAQs

      Low Power Wi-Fi FAQs

      Have questions about Wi-Fi for IoT devices? Our experts have answered the most frequently asked questions about low-power Wi-Fi. Click on each Wi-Fi FAQ to reveal the answer and additional resources.

      Wi-Fi Developer Journey

      Developer Journey

      Silicon Labs is With You for Every Step Along the Wi-Fi Developer Journey

      Silicon Labs can accelerate the development of Wi-Fi devices, starting by outlining each step in the process and helping you along each stage of your project. We are here to simplify your development journey and help you get your devices to market faster and more efficiently.

      Begin Developing

      2026 Tech Talks Available On-Demand

      From Simplicity SDK for Zephyr to Bluetooth Channel Sounding, catch up on every session from our 2026 Tech Talks in our On-Demand Library. Explore expert-led recordings and downloadable resources with the practical guidance you rely on, whenever is convenient for you. 

      Close
      Loading Results
      Close