Multiprotocol Products

Maintaining Flexibility with Multiprotocol Wireless Connectivity

Featured Multiprotocol Products

Hardware

Multiprotocol SoCs and Modules Select Columns
Select Columns
Product Name Bluetooth Zigbee Thread Proprietary Max Flash/RAM (kB) Output Power Range (dBm) TX Current (0 dBm) RX Current (mA) Secure Vault™
EFR32MG26 Series 2 SoCs
Zigbee and Thread EFR32MG26 SoCs (Series 2)
3200/512 -20 19.5 5.9 6.2 High
EFR32MG26 Series 2 Modules
MGM260 Modules (Series 2)
3200/512 -33 20 6.8 6.4 High
EFR32MG24 Series 2 SoCs
Zigbee and Thread EFR32MG24 SoCs (Series 2)
1536/256 -20 19.5 5 5.1 High , Mid
EFR32MG27 Series 2 SoCs
Zigbee EFR32MG27 SoCs (Series 2)
768/64 -20 8 4.1 4.0 Mid
EFR32MG24 Series 2 Modules
MGM240 Modules (Series 2)
1536/256 -33.7 19.9 4.6 , 4.8 , 7.4 5.2 , 5.9 , 7.7 High , Mid
EFR32MG21 Series 2 SoCs
Zigbee and Thread EFR32MG21 SoCs (Series 2)
1024/96 , 512/64 -20 20 9.9 9.4 Base , High , Mid
EFR32MG21 Series 2 Modules
MGM210 Modules (Series 2)
1024/96 -20 20 16.1 9.4 High , Mid
EFR32MG12 Series 1 SoCs
Zigbee and Thread EFR32MG12 SoCs (Series 1)
1024/256 -30 19 8.5 8.4 , 11 Base
EFR32MG12 Series 1 Modules
Zigbee and Thread EFR32MG12 Based Modules (Series 1)
— -30 17 10 10.3 Base
EFR32MG13 Series 1 SoCs
Zigbee and Thread EFR32MG13 SoCs (Series 1)
512/64 -30 19 8.5 10.3 Base
EFR32MG13 Series 1 Modules
Zigbee and Thread EFR32MG13 Based Modules (Series 1)
— -30 19 8.5 11 Base
EFR32BG21 Series 2 SoCs
Bluetooth Low Energy EFR32BG21 SoCs (Series 2)
1024/96 -20 20 9.3 8.8 Base , Yes
EFR32BG21 Series 2 Modules
Bluetooth Low Energy EFR32BG21 Based Modules (Series 2)
1024/96 -20 20 16.1 — Base , Yes
EFR32BG13 Series 1 SoCs
Bluetooth Low Energy EFR32BG13 SoCs (Series 1)
512/64 -30 19 8.5 9.5 Base
EFR32BG12 Series 1 SoCs
Bluetooth Low Energy EFR32BG12 SoCs (Series 1)
1024/256 -30 19 8.5 10 Base

    Sort A -> Z
    Sort Z -> A

    Filter by values...

      Kits and Boards

      Wireless Kits & Boards

      Starter Kits
      Modular kits for software development and feature evaluation of IoT devices
      Development Kits
      Full-featured application development kits
      Evaluation Kits
      Product and feature evaluation kits
      Demo Kits
      Use case and feature-specific demos
      Reference Designs
      Application-specfic designs showcasing complete system solutions
      Radio Boards
      Wireless starter kit plug-in boards featuring specific SoC or module wireless devices
      Expansion Boards
      Starter kit and ecosystem accessory boards
      Thunderboard Kits
      Low-cost software development and prototyping kits for IoT devices
      Debug and Programming Tools
      Debugging and programming tools and accessories

      Software and Tools

      Multiprotocol Software Development

      Silicon Labs software includes industry-leading software stacks and development tools for Zigbee, Thread, Bluetooth and Proprietary applications. In conjunction with modules, SoCs and reference designs for wireless solutions from Silicon Labs, developers can use software and tools from Silicon Labs to quickly and reliably:

      • Develop multi-node mesh networks
      • Monitor and debug multiple nodes simultaneously
      • Visually analyze system performance
        Bluetooth Low Energy (LE) Software Development Kit (SDK) helps designers develop Bluetooth LE, and Bluetooth 5 solutions for the IoT.
        Bluetooth Mesh Software Development Kit (SDK) helps designers develop Bluetooth mesh solutions for the IoT.
        Silicon Labs’ Connect is an IEEE 802.15.4 based wireless networking stack for broad-based proprietary applications and is optimized for devices that require low power consumption. This full-featured, easily customizable networking stack is designed for compliance with regulatory specifications across worldwide geographic regions and supports both sub-GHz and 2.4 GHz frequency bands.
        Silicon Labs’ RAIL (Radio Abstraction Interface Layer) lets you adopt the latest RF technology without sacrificing the investment you’ve made in your wireless protocol. Designed to support proprietary or standards-based protocols, RAIL simplifies and future-proofs the migration of code to new ICs.
        Silicon Labs is a founding board member of the Thread Group with numerous successful customer deployments of mesh networking solutions based on 802.15.4 and Zigbee. Registered customers of the kits can access the Thread SDK and development tools through Simplicity Studio
        Silicon Labs EmberZNet PRO Zigbee networking protocol stack is a complete Zigbee protocol software package containing all the elements required for robust and reliable mesh networking applications on Silicon Labs' Ember platforms. The Zigbee stack provides "professional grade" networking for the most challenging applications such as Smart Energy / Advanced Metering Infrastructure (AMI), Home Automation, Home Security, Smart Lighting and Building Automation systems.



      Related Documentation

      Technical Documentation

      Access to Data Sheets, App Notes, and more.


      Wireless Training

      Discover training curriculum including written and video modules.


      Wireless Software Reference Documentation

      Develop and prototype smarter. Get to market faster.



      Development Questions?

      • Visit The Community

        Engage with our engineers and developers from around the world and check out our knowledge base articles featuring FAQs, example code and additional resources.

      Applications

      Applications for Multiprotocol Connectivity

      The usefulness of connected devices in consumer, commercial, and industrial environments can be enhanced or improved through multiprotocol connectivity. In-home automation, for example, Zigbee provides whole-home wireless coverage with its mesh capabilities and makes it possible to control devices from outside the home via a gateway. When Bluetooth LE is introduced, a smartphone can be used for direct local control and location awareness can be added.

      Sub-GHz wireless technologies are ideal for smart metering applications since they propagate over wide areas. By adding simultaneous sub-GHz and Bluetooth communication to metering IoT devices, technicians can utilize mobile apps for local setup, information gathering, and maintenance.

      In retail or commercial settings, there is a desire to make use of technologies such as Bluetooth beacons to provide location-based advertisements, track assets, and develop heat maps to track foot traffic. By integrating Bluetooth beacons into connected infrastructure such as lighting, large-scale coverage areas can be created. Instead of having to deploy both connected lights and beacons, a light or luminaire can serve as the means to deploy Bluetooth beacons. This provides a more cost-effective avenue to enable location-based services.

      Smart Home

      Smart Lighting

      Mesh Network Performance

      Smart Metering

      Retail

      Wi-Fi Coexistence

      Learn About Multiprotocol

      What is Multiprotocol Technology?

      Many connected devices can improve consumer experience and enhance functionality by supporting multiple wireless connectivity options. We are used to our smartphones supporting Bluetooth, Wi-Fi, and other connectivity options to provide streaming media as well as connectivity to headphones and smart watches. The power, size, and cost requirements for many IoT systems has traditionally made supporting multiple protocols challenging. Dynamic multiprotocol wireless connectivity provides a viable means to simultaneously support multiple wireless protocols on a single chip by using a time-slicing mechanism to share a radio between protocols, reducing wireless system cost and simplifying system design.


      What are the benefits of supporting multiple protocols?

      • Reduce wireless subsystem BOM and size by up to 40%

      • Provide direct phone-based configuration and control of connected devices

      • Simplify wireless-subsystem design through reduction of RF components

      • Include diagnostic capabilities to check device health with a smartphone

      • Leverage multiprotocol IC for mobile engagement applications

      • Add a mechanism for high-speed OTA firmware updates


      Here's a brief look at the different types of multiprotocol connectivity and their benefits.


      Programmable Multiprotocol

      Programmable multiprotocol support entails having a chipset that, when programmed with the right software stack, can run any number of wireless protocols. Being able to program a chip in production to support BLE, Zigbee, Thread or a proprietary protocol means you can streamline your hardware design and quickly address different markets. A chip platform that supports multiple protocols via different software images is a fundamental prerequisite for all other multiprotocol use cases.



      Switched Multiprotocol

      Switched Multiprotocol involves having two separate possible modes running on one chip. Each mode from a protocol and stack point of view is separate from each other. To swap protocols, you have two options: 1) Bootload the firmware image you want that contains the other protocol stack, do the communicating, and then bootload back to the other image, or 2) Have one image that has two modes to completely enable or disable each protocol.One example of this is a connected home device (like a door or window sensor) that only needs Bluetooth to be commissioned to join the network, and then will communicate via Zigbee for a vast majority of its life. To do this, you will ship the part with Bluetooth software programmed or enabled, interact with the user/installer via a phone, and then disable Bluetooth, enable Zigbee and join the Zigbee network. Then, typically the only way to go back to Bluetooth is via a user interrupt, like a button, or to reach out to the node via Zigbee to tell it to swap back to Bluetooth because the device cannot simultaneously remain on the mesh network and hold on to its Bluetooth connection. The time between swapping is very long – in the hundreds of milliseconds for Bluetooth and even longer for Bluetooth mesh.

      Switched multiprotocol enables your connected device to change which wireless protocol is being used by bootloading a new firmware image when the device is already deployed in the field. Consumer experience of settting up or commissioning your product can be greatly improved by making use of smartphone connectivity to swtich between BLE securely onto Zigbee, Thread and other wireless networks. With the addition of over-the-air (OTA) updates, devices can also be updated in the field to evolve to changing market needs.



      Dynamic Multiprotocol

      Dynamic Multiprotocol is more fluid and flexible in its ability to swap and can more quickly hop between the two protocols. With dynamic multiprotocol, you do not shutdown or de-initialize the entire protocol stack; instead, you simply keep both running but swap who is using the physical radio, drastically reducing the time to switch. You are sharing the lowest level dependencies between the two protocols, which is typically the radio (this is represented as the bottom brick in the wall in the image below). By being able to swap faster, it allows Bluetooth Low Energy (BLE) connections to remain active, and at the same time remain on the Zigbee/Thread network, by ensuring you remain in the timing windows for each of the protocols as not to drop connection or be removed from the network. This allows the node to respond to either a command via Zigbee/Thread or Bluetooth, which means a user on the phone can control the node and the main network.A good example of a dynamic multiprotocol application is a door lock where you want the user to be able to lock/unlock to door via Bluetooth on their phone, as well as use sensors, time schedule, or cloud command via Zigbee.

      Ultimately, any multiprotocol solution must address the possibility of simultaneously running multiple wireless protocols together on one chip, using a time-slicing mechanism to share the radio. This approach opens up even more use cases, especially when combining BLE with other wireless protocols. The simplest of these use cases involves the periodic use of Bluetooth beacons in retail environments from a device that normally operates on Zigbee, Thread or a sub-GHz wireless protocol.

       Switched MultiprotocolDynamic Multiprotocol
      Pros
      • Typically, the cheaper overall system cost option, as your main IC can be the leanest of all the options.
      • The simplest option, as you do not have to worry about complicated software timing management
      • Requires less development
      • Enables ease-of-use because of its seamless connection
      • Maintains BLE connections while simultaneously remaining on the mesh network
      Cons
      • The least flexible option is because you have to completely disable a protocol to enable the other. For example, with Bluetooth, you will lose all connections and have to reestablish them, and with Zigbee, you will be kicked off of the network.
      • Takes longer to switch between the two protocols because you have to shut down and restart each protocol every time you switch.
      • Requires expertise in software and networking and can be difficult to develop and test.
      • Requires a tight timeline to ensure you meet the requirements for keeping BLE alive


      Concurrent Multiprotocol

      Concurrent Multiprotocol (CMP) technology is a game-changer in the realm of wireless communication, enabling a single chip to operate multiple communication protocols simultaneously. More specifically, this capability is targeted for devices that need to operate in multiple networks and based on the same 802.15.4 standard such as Zigbee and Thread. CMP when combined with concurrent listening ensures that devices can maintain connections with different networks on separate operating channels without the need for multiple radios or switching between protocols. For instance, a single device can communicate with Zigbee and Thread end nodes on different 802.15.4 channels while also switching to Bluetooth (in DMP mode) for user interface interactions.

      With an ability to provide seamless communication across different protocols, enhanced user experience and simplified device management, CMP plays a significant role in the development of gateway devices, which serve as central hubs for connecting various IoT devices within a network. These gateways can then manage multiple communication protocols simultaneously, ensuring seamless data exchange and interoperability between different devices and networks. This flexibility is achieved through advanced software and hardware integration, allowing for concurrent and dynamic multi-protocol operations. The MG21 and MG24 series chips support these features.

      Besides gateways, this capability is also important in smart home and commercial building automation applications, where a diverse range of devices and protocols need to coexist and communicate effectively. The MG26 series chips which is pin compatible with MG24 also supports Zigbee and Matter over Thread CMP for end devices.



      Multiradio Multiprotocol

      Dedicated operation of multiple protocols without any trade-offs, especially where different radio frequencies are used by different protocols, requires two radios. There is a lot of value in an application and networking stack that can operate across two radios that perhaps even utilize two completely different frequency ranges. One example is smart metering in Great Britain, where the government will deploy dual PHY Zigbee communications hubs in 30 million households and businesses by 2020. This effort is to enable a Home Area Network that contains both 2.4 GHz Zigbee devices and sub-GHz Zigbee devices (operating in the 868 MHz band), maintained on the same logical PAN with the communications hub routing traffic between devices on different radio frequencies.

       Single RadioMultiradio
      # Antennas12
      OperationTime-slicedDedicated
      PerformanceBandwidth shared across multiple protocols; potential increased latency and missed packetsNo compromises
      CostLowerHigher
      SizeSmallerLarger

      Explore Multiprotocol Documentation

      Learn More about Multiprotocol with these Training Assets

      Works With 2025 On-Demand IoT Training

      Relive every keynote, fireside chat, and deep-dive training from this year’s premier IoT conference. Stream the insights, innovations, and inspiration that are shaping the connected future—whenever and wherever it suits you.

      Close
      Loading Results
      Close