Wi-Fi IoT Solutions
- Hardware
Hardware
Silicon Labs’ Wi-Fi portfolio features Wi-Fi 6 and Wi-Fi 4 SoC solutions that support Wi-Fi and Bluetooth with ultra-low power consumption for long battery life, high performance for edge computing, best-in-class security, long range and modules that are FCC, IC and ETSI/CE, MIC certified.
| Wi-Fi Version | Frequency Bands | Matter Support | Application MCU | Onboard IP Support | Key Peripherals | Flash (kB) | RAM (kB) | PSRAM | |
|---|---|---|---|---|---|---|---|---|---|
|
SiWx917 Wireless SoCs
Wi-Fi 6 plus and Bluetooth LE 5.4
|
6 | Single Band (2.4) | SDIO, SDIO, SPI, SDIO, SPI, UART | 4096, 8192 | 672 | 2046, 8192, External, — | |||
|
SiWx917Y Wireless Modules
SiWx917Y Wireless Modules
|
6 | Single Band (2.4) | SDIO, SPI, SDIO, SPI, UART, SDIO, UART | 4096, 8192 | 672 | 2048, External, — | |||
|
RS9116 Wi-Fi Transceiver SoCs
RS9116 Wi-Fi Transceiver SoCs
|
— | — | — | — | — | — | — | — | — |
|
RS9116 Wi-Fi Transceiver Modules
RS9116 Wi-Fi Transceiver Modules
|
4 | Dual Band (2.4/5) | SDIO, USB HS | — | — | — | |||
|
RS9116 Wi-Fi NCP SoCs
RS9116 Wi-Fi NCP SoCs
|
4 | Single Band (2.4) | UART, SPI, SDIO, USB CDC | 4096 | — | — | |||
|
RS9116 Wi-Fi NCP Modules
RS9116 Wi-Fi NCP Modules
|
4 | Dual Band (2.4/5) | UART, SPI, SDIO, USB CDC | 4096 | — | — |
- Kits and Boards
Kits and Boards
Wi-Fi Kits & Boards
SiWx917 Wi-Fi 6 and Bluetooth LE 8 MB Flash + 8 MB PSRAM SoC Pro Kit
SiWx917 Wi-Fi 6 and Bluetooth LE 8 MB Flash + 8 MB PSRAM SoC Pro Kit
- Software and Tools
Software and Tools
Wi-Fi Software Development
Our Wi-Fi solutions are designed specifically for the IoT, where robust RF performance, low power consumption, easy application development and fast time-to-market are key requirements.
| Wi-Fi 6 + Bluetooth Low Energy SDK (SiWx91x) | Wi-Fi 6 + Bluetooth LE developers using hostless SoC mode or hosted mode with Linux or bare-metal or RTOS based host MCUs with products such as the SiWx917 ultra low power Wi-Fi + Bluetooth combo solutions can find support material, drivers and software repositories. | |
| WGM110 Wi-Fi SDK (WGM110) | The WGM110 Wi-Fi Software contains a complete Software Development Kit for developing Wi-Fi IoT applications. It includes all of the software tools needed to deliver your application on time. Take advantage of the free SDK, flexible and easy-to-use APIs and device firmware upgrades capabilities. |
Related Documentation
-
Technical Documentation
Find Data Sheets, App Notes and More.
-
Wi-Fi Training
Discover training curriculum including written and video modules.
-
Wi-Fi Software Reference Documentation
Develop and prototype smarter. Get to market faster.
Development Questions?
-
Visit The Community
Engage with our engineers and developers from around the world and check out our knowledge base articles featuring FAQs, example code and additional resources.
- Applications
Applications
Featured Wi-Fi Applications
On top of supporting IP networks within Wi-Fi, developers can leverage Silicon Labs' broad IoT wireless expertise that spans building automation, smart home, industrial IoT, and smart markets to connect a wide range of networks and devices—regardless of the underlying network protocol.
- Learn About Wi-Fi
Learn About Wi-Fi
Low-Power Wi-Fi SoCs Designed Specifically for the IoT
IoT applications are often constrained by power, size, and resources and are vulnerable to online and physical hacking. The challenge for Wi-Fi is to deliver adequate performance while reducing power consumption and MIPS requirements while also delivering a high level of security. Here you can learn more about some of the differentiating aspects of our IoT-optimized Wi-Fi solutions.
Differentiated Wi-Fi for the Internet of Things
Ultra-Low Power Consumption
- The SiWx917 family of Wi-Fi 6 and Bluetooth LE solutions offer the lowest power consumption for IoT device makers with robust security.
- Our devices offer the industry’s lowest power for always-on wireless cloud connectivity based on intelligent power management and multiple sleep modes across transmit, receive, and sleep modes.
Flawless Multiprotocol Performance from the Leader in IoT
- Our portfolio features multiprotocol support via SiWx917 providing Wi-Fi 6 and Bluetooth LE.
- Superior RF ensures reliable connectivity in environments despite significant RF interference, maintaining high data rates with fewer retransmissions to save power and channel capacity.
- Third-party test houses run tests against hundreds of different Wi-Fi access points to ensure high interoperability, reliability, and power efficiency in different environments.
- We offer full-stack networking, security, and coexistence features, future-proofing current designs, and enabling upgrades without relying on multiple vendors.
Industry-Leading Security Stand Alone SoCs or When Coupled with our Secure Host MCUs
- Our Wi-Fi 6 solution, SiWx917, features an advanced security engine to ensure a high level of device, protocol, and networking security, protecting your devices and users from cyber threats.
- We offer security services for the implementation of ‘Zero Trust’ security architectures to meet emerging cybersecurity standards.
- Our devices have several advanced built-in security features, including secure boot, secure link, and secure debug.
- Silicon Labs EFR32 wireless MCUs support Secure Vault, the most advanced security software suite with the highest PSA Certification Level 3.
Simplified Tools and Ease of Development
- Simplicity Studio is the unified development environment for all Silicon Labs technologies, SoCs, and modules.
- Users can access web and SDK resources, software and hardware configuration tools, and an IDE.
- Provides guidance through an optimized workflow, enabling quicker project progression, device configuration, and application optimization.
Learn more about Wi-Fi with these training assets
Developer Journey
Silicon Labs is With You for Every Step Along the Wi-Fi Developer Journey
Silicon Labs can accelerate the development of Wi-Fi devices, starting by outlining each step in the process and helping you along each stage of your project. We are here to simplify your development journey and help you get your devices to market faster and more efficiently.
Featured Wi-Fi Resources
Works With 2025 On-Demand IoT Training
Relive every keynote, fireside chat, and deep-dive training from this year’s premier IoT conference. Stream the insights, innovations, and inspiration that are shaping the connected future—whenever and wherever it suits you.