ARM® Cortex®-M4 with FPU

ARM's Ultra-Low-Power DSP Class Processor

The ARM Cortex-M4 processor is an award winning processor specifically developed to address digital signal control markets that demand an efficient, easy-to-use blend of control and signal processing capabilities. EFM32™ MCUs combine high-efficiency signal processing functionality with the proven energy friendly Gecko technology, making these devices ideal for lower energy applications.

Cortex-M4 with FPU and Signal Processing Technologies

The Cortex-M4 processor has been designed with a large variety of highly efficient signal processing features applicable to digital signal control markets. The processor features extended single-cycle multiply-accumulate (MAC) instructions, optimized SIMD arithmetic, saturating arithmetic instructions and an optional single precision Floating Point Unit (FPU). These features build upon the innovative technology that characterizes the ARM Cortex-M series processors.

Specifications

  • IEEE 754 standard compliant
  • Single precision floating point unit
  • Fused MAC for higher precision
ARM Cortex-M4 Based MCUs Select Columns
Select Columns
Product Name Speed (MHz) Flash (kB) RAM (kB) USB LCD UART USART I2C I2S Packages
Giant Gecko S1
EFM32GG S1 GG11 and GG12 32-bit Microcontrollers
72 512 , 1024 , 2048 192 , 384 , 512 2 5 , 6 2 , 3 2 , 3 BGA112 , BGA120 , BGA152 , BGA192 , QFN64 , QFP100 , QFP64
Pearl Gecko
EFM32 Pearl Gecko 32-bit Microcontrollers
40 128 , 256 , 1024 32 , 256 0 2 , 4 1 , 2 1 , 2 BGA125 , QFN32 , QFN48
Wonder Gecko
EFM32 Wonder Gecko 32-bit Microcontrollers
— — — — — — — — — —

    Sort A -> Z
    Sort Z -> A

    Filter by values...

      Close
      Loading Results
      Close