SiWx917Y Module Common Specs
Ultra-Low Power Wireless System on a Chip
- Wi-Fi 6 Single band 2.4 GHz and Bluetooth Low Energy 5.4 wireless radio
- ARM® Cortex®-M4F Application MCU up to 180 MHz 225 DMIPS
- Integrated baseband processor, RF transceiver, high-power amplifier, balun and integrated Tx/Rx switch
- SRAM 672 KB
- In-package Flash up to 8 MB and optional external Flash up to 16 MB
- In-package PSRAM up to 8 MB and optional external PSRAM up to 16 MB
- On module flash 8MB with 2MB PSRAM
- Wi-Fi stack, TCP/IP stack, Bluetooth stack run on NWP, offloading application MCU
Wi-Fi 6
- Wi-Fi 6 802.11ax 2.4 GHz 1 x 1 20 MHz
- IEEE 802.11 b/g/n/ax
- OFDMA, MU-MIMO, and Target Wake Time (TWT)
- Transmit (Tx) power +17.5 dBm with integrated PA
- Receive (Rx) sensitivity -95 dBm
- Data Rate 86 Mbps MCS7
Ultra-Low System Power Consumption
- Wi-Fi Standby Associated mode current: 78 μA @ DTIM10
- Deep sleep current ~ 2.5 μA, Sleep/Standby current (352 kB SRAM retention) ~ 10 μA
- Low MCU Sub-system active current: 32 μA/MHz @ 20 MHz in low power mode
Bluetooth Low Energy 5.4
- Bluetooth Low Energy 1 Mbps, 2 Mbps, and Long-Range modes 125 kbps & 500 kbps
- Transmit (TX) power up to +17 dBm with integrated PA
Wireless Certifications
- Wi-Fi Alliance, Bluetooth SIG
- USA (FCC), Canada (IC/ISED), MIC (Japan), etc. Compliance with the relevant EN standards including EN 300 328 v2.2.2 for conformity with the directives and regulations in the EU (CE) and UK (UKCA) (Contact Silicon Labs sales for more details)
Microcontroller Subsystem
- ARM® Cortex®-M4 with FPU up to 180 MHz 225 DMIPS
- Integrated MPU and NVIC
- In-System Programming (ISP) and Over-the-Air (OTA) wireless firmware update
- Power On Reset (POR) Brown/Black-out and Black-out Detection
- Digital Peripherals - SDIO, 1 x USART, 2 x UART, 4 x SPI, 3 x I2C, 2 x I2S, PWM, QEI
- Timers: 4 x 16/32-bit, 1 x 24-bit, WDT, RTC
- Analog Peripherals 12-bit 16-channel, 2.5 Msps ADC, 10-bit DAC, 3 x Op-amps, 2 x Comparators, Temperature Sensor
- 43 GPIOs
High Level of Security
- QSPI Encrypted Execute in Place from Flash
- Root of trust (PUF)
- Secure Boot & OTA
- Secure Key Storage, Debug Lock, Anti Rollback and Secure Attestation
- WPA2, WPA3 (Personal/Enterprise), TLS1.3, TLS1.2
- Secure Zone, Key Storage, Debug Lock, Anti Rollback, Secure Attestation
- HW Accelerators: AES-128/256, SHA-256/384/512, HMAC, RSA, ECC, ECDH, TRNG, CRC, SHA-3, AES-GCM / CMAC, ChaCha-poly
Operating Range
- Voltage: 3.0 V to 3.63 V
- GPIOs: 1.71 V to 3.63 V
- Operating temperature: -40 °C to +85 °C
Dimensions
- 16 mm x 21.1 mm x 2.3 mm
Development Environment
- Simplicity Studio
- VS Code GitHub
Find the Right SiWx917Y Module Select Columns
| Part Number | Wi-Fi Version | Frequency Bands (GHz) | Application MCU | Integrated Stack | Host Interface | Flash | RAM | PSRAM | Bluetooth Version |
|---|---|---|---|---|---|---|---|---|---|
| Wi-Fi 6 | Single Band (2.4) | Yes | Wireless, Networking | SDIO, SPI | 4096 | 672 | External | 5.4 — | |
| Wi-Fi 6 | Single Band (2.4) | Yes | Wireless, Networking | SDIO, SPI | 4096 | 672 | External | 5.4 — | |
| Wi-Fi 6 | Single Band (2.4) | Yes | Wireless, Networking | SDIO, SPI | 8192 | 672 | External | 5.4 — | |
| Wi-Fi 6 | Single Band (2.4) | Yes | Wireless, Networking | SDIO, SPI | 8192 | 672 | External | 5.4 — | |
| Wi-Fi 6 | Single Band (2.4) | Yes | Wireless, Networking | SDIO, SPI | 8192 | 672 | 2048 | 5.4 — | |
| Wi-Fi 6 | Single Band (2.4) | Yes | Wireless, Networking | SDIO, SPI | 8192 | 672 | 2048 | 5.4 — | |
| Wi-Fi 6 | Single Band (2.4) | No | Wireless, Networking | SDIO, SPI, UART | 4096 | 672 | — | 5.4 — | |
| Wi-Fi 6 | Single Band (2.4) | No | Wireless, Networking | SDIO, SPI, UART | 4096 | 672 | — | 5.4 — | |
| Wi-Fi 6 | Single Band (2.4) | No | Wireless | SDIO, UART | 672 | — | 5.4 — | ||
| Wi-Fi 6 | Single Band (2.4) | No | Wireless | SDIO, UART | 672 | — | 5.4 — |
Sort A -> Z
Sort Z -> A
Filter by values...
SiWG917Y Module Wi-Fi 6 and Bluetooth LE Explorer Kit
The SiWx917Y Module Explorer Kit is a small form factor development and evaluation platform based on the SiWG917Y module. The Explorer Kit is focused on rapid prototyping and concept creating of IoT applications for Wi-Fi 6 and Bluetooth LE wireless protocols including Matter over Wi-Fi.
SiWG917Y Module Wi-Fi 6 and Bluetooth LE Explorer Kit
The SiWx917Y Module Explorer Kit is a small form factor development and evaluation platform based on the SiWG917Y module. The Explorer Kit is focused on rapid prototyping and concept creating of IoT applications for Wi-Fi 6 and Bluetooth LE wireless protocols including Matter over Wi-Fi.
Shield Adapter Board for Co-Processor Expansion Kit
The Si-EB8045C, Shield Adapter Board for Co-Processor Radio Boards is an excellent way to explore and evaluate SiWx917 and EFR32 Co-Processor Radio Boards with external hosts through the Shield interface.
Shield Adapter Board for Co-Processor Expansion Kit
The Si-EB8045C, Shield Adapter Board for Co-Processor Radio Boards is an excellent way to explore and evaluate SiWx917 and EFR32 Co-Processor Radio Boards with external hosts through the Shield interface.
Raspberry Pi Adapter Board for Co-Processor Expansion Kit
The Si-EB8045B, Raspberry Pi Adapter Board for Co-Processor Radio Boards is an excellent way to explore and evaluate SiWx917 with a Raspberry Pi host. This Adapter Board features built-in Raspberry Pi Hardware Attach on Top (HAT) with SDIO data interface, UART, I2C, Low-Power Signals, and Power.
Raspberry Pi Adapter Board for Co-Processor Expansion Kit
The Si-EB8045B, Raspberry Pi Adapter Board for Co-Processor Radio Boards is an excellent way to explore and evaluate SiWx917 with a Raspberry Pi host. This Adapter Board features built-in Raspberry Pi Hardware Attach on Top (HAT) with SDIO data interface, UART, I2C, Low-Power Signals, and Power.
EXP Adapter Board for Co-Processor Expansion Kit
The EXP Adapter Board for Co-Processor Radio Boards is an excellent way to explore and evaluate SiWx917 and EFR32 Co-Processor Radio Boards with various host devices using either SPI or SDIO interfaces.
EXP Adapter Board for Co-Processor Expansion Kit
The EXP Adapter Board for Co-Processor Radio Boards is an excellent way to explore and evaluate SiWx917 and EFR32 Co-Processor Radio Boards with various host devices using either SPI or SDIO interfaces.
SiWG917Y Module Radio Board, Wi-Fi 6 and Bluetooth LE, 8MB Flash, Integrated Antenna, w/32KHz Crystal
The SiW917Y-RB4343C kit provides a BRD4343C plug-in radio board based on the Wi-Fi module SiWG917Y111MGAXA, providing Wi-Fi 6 and Bluetooth LE capability with 8 MB flash, 672 kB of RAM and an integrated antenna for evaluating and developing Wi-Fi IoT applications.
SiWG917Y Module Radio Board, Wi-Fi 6 and Bluetooth LE, 8MB Flash, Integrated Antenna, w/32KHz Crystal
The SiW917Y-RB4343C kit provides a BRD4343C plug-in radio board based on the Wi-Fi module SiWG917Y111MGAXA, providing Wi-Fi 6 and Bluetooth LE capability with 8 MB flash, 672 kB of RAM and an integrated antenna for evaluating and developing Wi-Fi IoT applications.
SiWN917Y Module Co-Processor Radio Board, Wi-Fi 6 and Bluetooth LE 4MB Flash, Integrated Antenna, w/32KHz Crystal
The SiWG91x SoC Radio Board is designed to work with the Wireless Pro Kit Mainboard (not included) to enable you to develop IoT devices using the SiWG917 ultra-low power SoC supporting Wi-Fi 6, Bluetooth LE 5.4, Matter, and IP networking stack for cloud connectivity.
SiWN917Y Module Co-Processor Radio Board, Wi-Fi 6 and Bluetooth LE 4MB Flash, Integrated Antenna, w/32KHz Crystal
The SiWG91x SoC Radio Board is designed to work with the Wireless Pro Kit Mainboard (not included) to enable you to develop IoT devices using the SiWG917 ultra-low power SoC supporting Wi-Fi 6, Bluetooth LE 5.4, Matter, and IP networking stack for cloud connectivity.
SiWN917Y Module Wi-Fi 6 and Bluetooth LE 4MB Flash RF-Pin Co-Processor Radio Board
The SiWG91x SoC Radio Board is designed to work with the Wireless Pro Kit Mainboard (not included) to enable you to develop IoT devices using the SiWG917 ultra-low power SoC supporting Wi-Fi 6, Bluetooth LE 5.4, Matter, and IP networking stack for cloud connectivity.
SiWN917Y Module Wi-Fi 6 and Bluetooth LE 4MB Flash RF-Pin Co-Processor Radio Board
The SiWG91x SoC Radio Board is designed to work with the Wireless Pro Kit Mainboard (not included) to enable you to develop IoT devices using the SiWG917 ultra-low power SoC supporting Wi-Fi 6, Bluetooth LE 5.4, Matter, and IP networking stack for cloud connectivity.
SiWG917Y Module Wi-Fi 6 and Bluetooth LE 8MB Flash RF-Pin Radio Board
The SiWG917Y Module SoC Radio Board is designed to work with the Wireless Pro Kit Mainboard (not included) to support the development of wireless IoT devices based on based on the SiWG917M ultra-low power SoC that includes Single-Band Wi-Fi 6 + Bluetooth LE 5.4, Matter, and IP networking stack for cloud connectivity.
SiWG917Y Module Wi-Fi 6 and Bluetooth LE 8MB Flash RF-Pin Radio Board
The SiWG917Y Module SoC Radio Board is designed to work with the Wireless Pro Kit Mainboard (not included) to support the development of wireless IoT devices based on based on the SiWG917M ultra-low power SoC that includes Single-Band Wi-Fi 6 + Bluetooth LE 5.4, Matter, and IP networking stack for cloud connectivity.
Whitepaper
Harnessing the Power of Wi-Fi 6 in the New Age of IoT
This whitepaper covers the rapid evolution of Wi-Fi over the last two decades and dive into the value of Wi-Fi 6 for IoT devices.