SLWSTK6000B

MSRP $561.00

EFR32MG Zigbee and Thread Starter Kit

The EFR32MG Wireless Starter Kit includes Zigbee and Thread software stacks, sample code and integrated debug adapter. The kit also includes support for Bluetooth low energy (LE). Multiple radio boards enable developers to create a mesh network and evaluate EFR32MG SoCs and Modules.

With the supporting Simplicity Studio suite of tools, developers can take advantage of graphical wireless application development; mesh networking debug and packet trace; and visual energy profiling and optimization.

MSRP $561.00

 

Kit Contents

  • 3 x Wireless starter kit mainboard
  • 3 x EFR32MG12 2.4 GHz 19 dBm radio board
  • 3 x EFR32MG12 2.4 GHz 10 dBm radio board
  • AA Battery Board (supports running +19 from battery)
  • Cables
  • EFR32MG Getting Started Card

Kit Features

  • Included devices:  EFR32MG12P432F1024GL125
  • Modular design supports different radio boards
  • Expansion header allows easy expansion
  • Integrated debug
  • Packet Trace support on both Ethernet and USB connections
  • Coin cell support
  • Supports AEM (Advanced Energy Monitor) for battery measurement and Energy Profiler

Simplicity Studio Features

  • Energy Profiler
  • Network Analyzer
  • AppBuilder

Step 1: Download and Install Simplicity Studio Version 5

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



Status
Radio Boards Select Columns
Select Columns
Radio Boards Included Device Flash RAM Output Power (dBm) BLE Bluetooth 5 Bluetooth Mesh Zigbee Thread Proprietary Sub-GHz Proprietary 2.4 GHz
Buy
Included Device: SI4468
20
1024 128 19
1024 256 10
1024 256 19
1024 256 19
1024 256 19
1024 256 19
512 64 19
512 64 19

Sort A -> Z
Sort Z -> A

Filter by values...

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close