We provide solutions that both simplify design and speed time-to-market for developers of smart door locks. Our secure wireless solutions include Z-Wave, Zigbee, Thread, Bluetooth, Wi-Fi and proprietary RF and support multi-protocol capability with easy device commissioning. Our products are designed for long battery life, broad peripheral support capability, and reliable, robust RF even in unfavorable and busy RF environments. Our protocol stacks are built to support the numerous smart home ecosystems to ensure an optimal end user experience.
Wireless protocol requirements depend on whether the product will operate 'standalone' or be integrated with other smart home or home security system products. Multiprotocol wireless solutions can enable smartphone Bluetooth connectivity while also being a part of a larger smart home network.
Peripheral support for authentication requirements
When designing a wireless door lock, you can choose from a variety of authentication options, depending on the user experience:
The Silicon Labs wireless platform supports a broad set of peripherals enabling door lock authentication mechanisms.
Long battery life predominantly depends on the power consumption and the use frequency of the lock motor and the wireless communication. Our wireless solutions provide low operation with fast wake-up times, enabled by functionality such as Z-Wave FLiRS (Frequently Listening Receiver Slave) for door locks. Developer tools in Simplicity Studio include an energy profiler to ensure full understanding of the wireless door lock application power profile and to enabling detailed optimizations by developers.
Easy commissioning of smart door locks can either be achieved by the use of our Z-Wave SmartStart technology or from our multiprotocol capability that leverages Bluetooth with Smartphones to commission devices into Zigbee or Thread networks
MGM13P02 Module +10 dBm Output Power Radio Board (SLWRB4306C)
Learn MoreGetting Started with the Z-Wave 700 Starter Kit
Wireless Mesh Networking Software for Thread and Zigbee
Silicon Labs Bluetooth Low Energy (LE) and Mesh Software
Easy commissioning with Z-Wave SmartStart
Z-Wave FLiRS enabling door locks long battery lifetime with low response time
Dynamic Bluetooth multiprotocol with Zigbee and Thread
Smart Home: Works With Any Ecosystem
Designing for the Smart Home: Smart Home Development
OpenThread - Silicon Labs EFR32 Door Lock example code
Preparing for Next Gen Cyber Attacks on IoT
Works With Smart Home Conference 2020